text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

19 inch Jack Panels Miniature Connectors

$0.00

Item# 19MJP1-12

In stock

Limited Stock

19 inch Jack Panels Miniature Connectors 19MJP1-12 19MJP1-12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Snap-in Assemblies
  • Numbered Circuits
  • Off-the-Shelf Sizes
  • Rugged 1/8" (3.1 mm) Thick Panels
  • Number Labels are included in Packet

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Cutout Shape
Panel Thickness
Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard

Product Specs

This product has been discontinued, please contact sales for other product

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Do these panels include the miniature connectors?

Asked by: engineer_in_CA
Thank you for your inquiry. Yes, the 19MJP2-32-K does come with the connectors as well as the panel
Answered by: AEMO
Date published: 2020-02-21
  • y_2020, m_4, d_6, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_19MJP1-12, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
19 inch Jack Panels Miniature Connectors
$158.13
0 In Stock
19 inch Jack Panels Miniature Connectors
$88.47
0 In Stock
19 inch Jack Panels Miniature Connectors
$67.37
0 In Stock
19 inch Jack Panels Miniature Connectors
$111.63
0 In Stock
19 inch Jack Panels Miniature Connectors
$71.73
0 In Stock
19 inch Jack Panels Miniature Connectors
$138.43
0 In Stock

en-US
en
Save Configuration