text.skipToContent
text.skipToNavigation
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Something went wrong
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
19 inch Jack Panels Miniature Connectors
Item# 19MJP1-18-T
Volume Discount Schedule
Quantity |
Price each |
1-9 |
$69.53 |
10-49 |
$66.05 |
50-99 |
$62.58 |
100-999 |
$59.10 |
1000-4999 |
$55.62 |
5000+
|
$52.15 |
Added to Your Shopping Cart
Lead Time ( If not in Stock): 2 weeks
19 inch Jack Panels Miniature Connectors
19MJP1-18-T
19MJP1-18-T
- Snap-in Assemblies
- Numbered Circuits
- Off-the-Shelf Sizes
- Rugged 1/8" (3.1 mm) Thick Panels
- Number Labels are included in Packet
Product info
Panel Cutout Shape
Panel Thickness
Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
19' Plain Panel Jacks | | 19' Jack Panels with Switch Cutout |
No. of Rows | Panel Height | Max. No. of Jacks | 1 | 88.9 mm (3.5') | 30 | 2 | 88.9 mm (3.5') | 60 | 3 | 133.3 mm (5.25') | 90 | 4 | 177.8 mm(7') | 120 |
| | No. of Rows | Panel Height | Switch Size | Max. No. of Jacks | 1 | 133.3 mm (5.25') | 76.2 mm (3') | 20 | 2 | 133.3 mm (5.25') | 76.2 mm (3') | 40 | 2 | 177.8 mm (7') | 127 mm (5') | 40 | 3 | 177.8 mm(7') | 127 mm (5') | 60 | 4 | 177.8 mm(7') | 127 mm (5') | 80 |
|
19' Jack Panels with Switch and Meter Cutouts No. of Rows | Panel Height | Switch Size | Max. No. of Jacks |
1 | 133.35 mm (5.25') | 76.2 mm (3') | 10 |
2 | 133.35 mm (5.25') | 76.2 mm (3') | 20 |
3 | 177.8 mm(7') | 127 mm (5') | 30 |
4 | 177.8 mm(7') | 127 mm (5') | 40 |
Switches and Meters
Sold Separately
Product Number
Description
Price
19 inch Jack Panels Miniature Connectors
19 inch Jack Panels Miniature Connectors
19 inch Jack Panels Miniature Connectors
19 inch Jack Panels Miniature Connectors
19 inch Jack Panels Miniature Connectors
19 inch Jack Panels Miniature Connectors