text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

19 inch Universal Jack Panels Accepts Standard and Miniature Connectors

$133.17

Item# 19UJP1-20-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $133.17
10-49 $131.27
50-99 $124.36
100-999 $117.45
1000-4999 $110.54
5000+ $103.64

In stock

Lead Time ( If not in Stock): 5 Days

19 inch Universal Jack Panels Accepts Standard and Miniature Connectors 19UJP1-20-K 19UJP1-20-K
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Accepts Standard and Miniature Connectors
  • Fully Assembled
  • Numbered Circuits
  • 19" Plain Jack Panels
  • 19" Jack Panels with Switch Cutout

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Cutout Shape
Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard

Product Specs

19' Plain Panel Jacks
No. of
Rows
Panel Height Max. No.
of Jacks
1 88.9 mm (3.5') 22
2 133.3 mm (5.25') 44
2 177.8 mm (7') 66
4 222.25 mm (8 3/4') 88

Model No. Total No.
of Jacks
Switch
Cutout
Meter
Cutout
19UJP1-10-(*) 10 --- ---
19UJP1-20-(*) 20 --- ---
19UJP2-20-(*) 20 --- ---
19UJP2-28-(*) 28 --- ---
19UJP2-30-(*) 30 --- ---
19UJP3-30-(*) 30 --- ---
19UJP4-40-(*) 40 --- ---
19UJP1-10-(*)-OSW 10 3' ---
19UJP3-30-(*)-OSW 30 5' ---
19UJP4-40-(*)-OSW 40 5' ---
19UJP1-10-(*)-OSW-MTR 10 3' Y
19UJP3-30-(*)-OSW-MTR 30 5' Y
19UJP4-40-(*)-OSW-MTR 40 5' Y
*Insert calibration code in model number: J, K, T, E, R, S or U.
  
19' Jack Panels with Switch Cutout
No. of
Rows
Panel Height Switch Size Max. No.
of Jacks
1 133.3 mm (5.25') 76.2 mm (3') 15
2 133.3 mm (5.25') 76.2 mm (3') 30
2 177.8 mm (7') 127 mm (5') 30
3 177.8 mm(7') 127 mm (5') 45
4 222.25 mm(8 3/4') 127 mm (5') 60




19' Jack Panels with Switch and Meter Cutouts
No. of
Rows
Panel Height Switch Size Max. No.
of Jacks
1 133.35 mm (5.25') 76.2 mm (3') 10
2 133.35 mm (5.25') 76.2 mm (3') 20
2 177.8 mm(7') 127 mm (5') 20
3 222.25 mm(8 3/4') 127 mm (5') 30
4 177.8 mm(7') 127 mm (5') 40

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Dust caps, pkg of 12. Other pkg sizes Available
$7.00
56 In Stock

en-US
en
Save Configuration