Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Snap Strips for Mounting Miniature Thermocouple Panel Jack Connectors

Snap Strips for Mounting Miniature MPJ Panel Jacks

$6.66

Item# MSS-06

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.66
10-49 $6.13
50-99 $5.79
100-999 $5.46
1000-4999 $5.13
5000+ $4.80

In stock

Lead Time (If not in stock): 3 weeks
Snap Strips for Mounting Miniature MPJ Panel Jacks MSS-06 MSS-06
  • One Cutout Fits up to 12 Connectors
  • Easy Installation
  • No Loose Mounting Hardware
  • Assembles Into One Handy Unit

MSS-06 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Number of Junction Box Positions
Panel Thickness
Panel Height
Number of Connector Rows
Connector Type
Color Code Standard


The Snap Strip is an alternate mounting method when two or more miniature panel jacks are to be installed in a row. Only a single rectangular opening is required to mount any even number of connectors. Just snap the MPJ connectors in and then snap the assembly into the panel. The black nylon Snap Strip accepts all calibrations of MPJ connectors. The recommended Panel thickness is .090”
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What's the temperature rating of these snap strips? (MSs-08)

Asked by: Buttercup
The maximum temperature for the MSS snap strips is 425F.
Answered by: ApplicationsEngineerANB
Date published: 2023-05-16
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MSS-06, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration