text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Jack Panels for Mini 3-Prong 3 Pole TC or RTD Connectors

$44.91

Item# MTP1-06-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $44.91
10-49 $55.11
50-99 $52.21
100-999 $49.31
1000-4999 $46.41
5000+ $43.51

In stock

Lead Time ( If not in Stock): 5 Days

Jack Panels for Mini 3-Prong 3 Pole TC or RTD Connectors MTP1-06-K MTP1-06-K
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Compact Design for MTP Series Connectors
  • Perfect for Shielded Thermocouples, RTD’s and 700 Series Thermistors
  • 3/32" Panel Thickness
  • Available in J, K, T, E, and U Calibrations
  • Number Labels are included in Packet

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Thickness
Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard

Product Specs

Other panels available upon request. Custom panels are $1000 minimum order for custom SKU part number.

Circuits
Per Row
 1 Row
(1 3/4' H)
2 Row
(3 1/4' H)
3 Row
(4 3/4' H)
4 Row
(6 1/4' H)
6
(438' L)
Model No.MTP-1-06-(*)MTP-2-12-(*)MTP-3-18-(*)MTP-4-24-(*)
12**
(8 1/8' L)
Model No.MTP-1-12-(*)MTP-2-24-(*)MTP-3-36-(*)MTP-4-48-(*)
18**
(11 7/8' L)
Model No.MTP-1-18-(*)MTP-2-36-(*)MTP-3-54-(*)MTP-4-72-(*)
*Insert thermocouple calibration code: J, K, T, E or U.
** 6 mounting holes per panel.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration