text.skipToContent text.skipToNavigation

Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs

$5.42

Item# TPJ-KI-F-ROHS

In stock

Lead Time ( If not in Stock): 3 weeks

Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs TPJ-KI-F-ROHS TPJ-KI-F-ROHS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Accepts Standard Size OTP Type 3-Prong Connectors
  • No Additional Mounting Hardware Required
  • No Installation Tools Required
  • Interlocking
  • Color-Coded
  • Wire Size: Solid or Stranded up to 14 gage
  • Panel Cutout Size: 16.3 x41.4mm (.64 x 1.63in.)
  • Accepts All Standard Size 3-Prong Male Connectors
  • Reusable
  • Male Pin Version Panel Connectors also Available. Change "F" to "M" in Part Number

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Features
Number of Junction Box Positions
Color Code Standard


Product Specs

Mounting hardware has been eliminated in the TPJ-style panel jacks by including the retaining spring clips as a part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision machining.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is there a recommended torque on the screws?

Asked by: mpaull58
The torque range for the screws is 2 - 3.5 in/lbs
Answered by: RD Engineer
Date published: 2020-02-13
  • y_2020, m_9, d_20, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TPJ-KI-F-ROHS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration