Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3-Prong Standard Size Thermocouple & RTD Panel Jack Connectors

Panel Jacks 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs

$11.94

Item# TPJ-E-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $11.94
10-49 $10.98
50-99 $10.39
100-999 $9.79
1000-4999 $9.31
5000+ $8.72

In stock

Lead Time (If not in stock): 3 weeks
Panel Jacks 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs TPJ-E-F TPJ-E-F
  • Accepts Standard Size OTP Type 3-Prong Connectors
  • No Additional Mounting Hardware Required
  • No Installation Tools Required
  • Interlocking

TPJ-E-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Height
Thermocouple Type
Connector Type
Color Code Standard
Panel Length
Number of Connector Rows
Features
Number of Junction Box Positions


Mounting hardware has been eliminated in the TPJ-style panel jacks by including the retaining spring clips as a part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision machining.
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
Is there a recommended torque on the screws?

Asked by: mpaull58
The torque range for the screws is 2 - 3.5 in/lbs
Answered by: RD Engineer
Date published: 2020-02-13

Have the philips/slot screws been eliminated? Our recent order only has slot screws.

Asked by: HM20
Hi HM20, Apologize for delay. Please forward this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-08-11

Is this UL94 listed? if so, what's the rating?

Asked by: Cmburgess5
The TPJ connectors do not have any UL listings
Answered by: ApplicationsEngineeerANB
Date published: 2022-12-05
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TPJ-E-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration