-
All Products
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Resources
- Services
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Something went wrong
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
- Home
- Sensors and Sensing Equipment
- Sensing Accessories
- Jack Panel Assemblies
- Jack Panels With Color-Coded Standard Connectors
Jack Panels With Color-Coded Standard Connectors
$22.49
Item# SJP1-06-BLANK
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $22.49 |
10-49 | $21.37 |
50-99 | $20.24 |
100-999 | $19.12 |
1000-4999 | $17.99 |
5000+ | $16.87 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
Lead Time ( If not in Stock): 5 Days
Jack Panels With Color-Coded Standard Connectors SJP1-06-BLANK SJP1-06-BLANK
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getAggregateRating, 37ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- Fully Assembled
- Snap-in Jacks
- Number Labels Included with Packaging
- Easy Installation
- Convenient
- Rugged 2.3 mm (0.09") Anodized Aluminum Panels
- Panel plugs with male prongs available on request
Product info
Panel Thickness
2.3 mm (0.09 in)
Panel Length
146 mm (5.75 in)
Panel Height
67 mm (2.63 in)
Thermocouple Type
Not Applicable
Number of Connector Rows
1
Connector Type
No Connectors Included
Features
Standard
Number of Junction Box Positions
6 Jacks
Color Code Standard
Not Applicable
Product Specs
OMEGA’s standard size jack panels are fabricated using snap-in SJP connectors in a 2.3 mm (0.09") aluminum panel. Standard panels take up to 6.12.18, 24, 36, 48, 54, or 72 circuits. Other panels available upon request. Custom Panels are $1000 minimum order for custom SKU part number.
The snap-in jacks contain two female, collet-type, spring-loaded terminals that will accept any standard male thermocouple connector. They accommodate wires up to 14 AWG and are made from alloys to match ANSI thermocouple grade calibrations. The connector bodies are molded of high-impact plastic and have a maximum service temperature of 220°C (425°F). The panels are machined from rugged 2.3 mm (0.09") aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
The snap-in jacks contain two female, collet-type, spring-loaded terminals that will accept any standard male thermocouple connector. They accommodate wires up to 14 AWG and are made from alloys to match ANSI thermocouple grade calibrations. The connector bodies are molded of high-impact plastic and have a maximum service temperature of 220°C (425°F). The panels are machined from rugged 2.3 mm (0.09") aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 19ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Jack Panels With Color-Coded Standard Connectors C$67.00 Item# SJP1-06-T Can you sent me this item's cut out demintion drawing when we mounting this into panel door?
Asked by: zhiwen
We cannot provide a drawing for the cutout as it is proprietary. The connector center to center space is 0.750" and the cutout size is 0.635" x 1.195". The panel size itself is 5.75" x 2.63". Omega Panel Punch CP-5 is the punch that we would recommend to use for cutting the proper hole for this jack panel.
Answered by: Engineer 9
Date published: 2019-11-16
- y_2019, m_12, d_12, h_6CST
- bvseo_bulk, prod_bvqa, vn_bulk_3.0.3
- cp_1, bvpage1
- co_hasquestionsanswers, tq_1
- loc_en_US, sid_SJP1-06-BLANK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 157ms
- QUESTIONS, PRODUCT
Request an RoHS Status