Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Power Supplies for Stepper Drives w/ Universal Input

Power Supplies for Stepper Drives

Item# OMPS150A24

Power Supplies for Stepper Drives OMPS150A24 OMPS150A24
  • Universal Input Voltage Range from 85 to 265 Vac
  • Built-In Active PFC Filter, PF>0.95, Conforms to EN61000-3-2
  • Pending for Safety Approvals: CE, CCC, UL/CSA/EN60950
  • EMI: Conform to EN55011-B, EN55022-B, FCC-B


Most stepper drives require a separate DC power supply for operation. Omegamation™ offers two power supplies that are matched for use with our stepper drive selection: the OMPS150A24 and the OMPS300A48.
Both power supplies are switched-mode, regulated DC power supplies with active PFC filters. The OMPS150A24 is 24 Vdc, 6.3 A (150 W) while the OMPS300A48 is 48 Vdc, 6.7 A (300 W).

Protect your power supply from motor regeneration with the OMRC-050 regen clamp... see "Specs" above for details.

OMPS150A24 SPECIFICATIONS
Nominal Output Voltage: 24V
Maximum Output Current: 6.3 A
Peak Output Current: 9.5 A
Maximum Output Power: 151.2 W
Efficiency (Typical) (115/230 Vac)1: 82/85%
Input Voltage Range: 85 to 265 Vac (47 to 63 Hz) or 120 to 370 Vdc
Input Current (Typical) (115/230 Vac)1: 1.8/0.9 A
Inrush Current (Typical): 16 A at 115 Vac, 32 A at 230 Vac, Ta = 25°C (77°F), cold start
Harmonic Current: Compliance to EN61000-3-2
Power Factor (Typical) (115/230 Vac)1: 0.99/0.95
Output Voltage Range: 21.6 to 26.4V
Ripple and Noise (115/230 Vac)1, 2: 150 mV
Line Regulation2: 96 mV
Load Regulation2: 120 mV
Temperature Coefficient: Less than 0.02 %/°C
Over Current Protection3: 6.6/9.7 A
Over Voltage Protection4: 27.6 to 32.4V
Hold-Up Time (Typical) (115/230 Vac)1: 20 ms
Leakage Current: 0.75 mA max, 0.25 mA (Typical) at 115 Vac, 0.5 mA (Typical) at 230 Vac
Series Operation: Possible
Remote ON/OFF Control: Option, CN3: 4 to 10V, Power ON; 0 to 0.8V, Power OFF
Operating Temperature: -10 to 70°C (14 to 158°F)
Operating Humidity: 20 to 90% RH (no dewdrop)
Storage Temperature: -30 to 85°C (-22 to 185°F)
Storage Humidity: 10 to 95% RH (no dewdrop)
Cooling Method: Convection cooling/ forced air cooling
Withstand Voltage:
Input - Output: 3.0 KVac (20 mA)
Input - FG: 2.0 KVac (20 mA)
Output - FG: 500 Vac (100 mA) for 1 min
Isolation Resistance: More than 100MΩ at Ta = 25°C
(77°F) and 70%RH, Output - FG: 500 Vdc
Vibration: At no operating, 10 to 55 Hz, 10 min 1 cycle 19.6m/s² constant, X, Y, Z, 1 hour each
Safety: Pending, UL60950, CSA60950, EN60950
EMI5: Compliance to FCC-Class B, EN55011/EN55022-B,CISPR22 Class B
EMS Immunity5: Compliance to EN61000-4-2, -3, -4,
-5, -6, -8, -11
Weight (Typical): 620 g (21.87 oz)
Dimensions: 50 x 99 x 199 mm (1.97 x 3.9 x 7.83")


OMPS300A48 SPECIFICATIONS
Nominal Output Voltage: 48V
Maximum Output Current: 6.7 A
Peak Output Current: 8.7 A
Maximum Output Power: 321.6 W
Efficiency (Typical) (115/230 Vac)1: 80/85%
Input Voltage Range: 85 to 265 Vac (47 to 63 Hz) or 120 to 370 Vdc
Input Current (Typical) (115/230 Vac)1: 3.6/1.8 A
Inrush Current (Typical): 20 A at 115 Vac, 32 A at 230 Vac, Ta = 25°C (77°F), cold start
Harmonic Current: Compliance to EN61000-3-2
Power Factor (Typical) (115/230 Vac)1: 0.99/0.95
Output Voltage Range: 43.2 to 52.8
Ripple and Noise (115/230 Vac)1, 2: 240 mV
Line Regulation2: 96 mV
Load Regulation2: 240 mV
Temperature Coefficient: Less than 0.02%/°C
Over Current Protection3: 7.0/8.9 A
Over Voltage Protection4: 55.2 to 64.8 V
Over Temperature Protection: Yes
Hold-Up Time (Typical) (115/230 Vac)1: 20 ms
Leakage Current: 0.75 mA max, 0.25 mA (typical) at 115 Vac, 0.5 mA (typical) at 230 Vac
Series Operation: Yes
Remote ON/OFF Control: Option, CN2: 4 to 10V, power ON; 0 to 0.8V, power OFF
Remote Sensing: Option
Operating Temperature: -10 to 65°C (14 to 149°F)
Operating Humidity: 20 to 90% RH (no dewdrop)
Storage Temperature: -30 to 85°C (-22 to 185°F)
Storage Humidity: 10 to 95% RH (no dewdrop)
Cooling Method: Forced air by blower fan
Withstand Voltage:
Input - Output: 3.0 KVac (20 mA)
Input - FG: 2.0 KVac (20 mA)
Output - FG: 500 Vac (100 mA) for 1 min
Isolation Resistance: More than 100MΩ at Ta = 25°C
(77°F) and 70% RH, Output - FG: 500 Vdc
Vibration: At no operating, 10 to 55 Hz, 10 min 1 cycle 19.6 m/s² constant, X, Y, Z, 1 hour each
Safety: Pending, UL60950, CSA60950, EN60950
EMI5: Compliance to FCC-Class B, EN55011/EN55022-B,CISPR22 Class B
EMS Immunity5: Compliance to EN61000-4-2, -3, -4, -5, -6,
-8, -11
Weight (Typical): 900 g (31.75 oz)
Dimensions: 50 x 115 x 215 mm (1.97 x 4.53 x 8.46")
1 At maximum output power, nominal input voltage, Ta = 25°C (77°F).
2 Ripple and noise measured at bandwidth of 20 MHz by using a 12" twisted pair-wire terminated with 0.1uF and 47uF parallel capacitors.
3 Constant current limit with automatic recovery. Avoid operating at overload or dead short for more than 60 seconds.
4 Shutdown output voltage, manual reset. Re-power on to recover.
5 This power supply is considered a component to be installed in final equipment which should be re-confirmed to meet EMC directives.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Motor regeneration clamp
$269.56
2 In Stock
en-US
en
Save Configuration