text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Power Supplies

$142.98

Item# FAR-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $142.98
5-9 $135.83
10-24 $132.97
25-49 $127.25
50-99 $124.39
100+ $121.53

In stock

Lead Time ( If not in Stock): 7 Days

Power Supplies FAR-1 FAR-1
Power Supplies is rated 3.5 out of 5 by 2.
  • y_2020, m_1, d_24, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FAR-1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 142ms
  • REVIEWS, PRODUCT
  • Regulated and Unregulated Power Supplies for Transducers and Transmitters
  • Designed for use with strain gage circuits, including CCT-80 strain gage transmitters
  • Provides stabilized 10 Vdc excitation and signal isolation for four modules

Product info

Supply Voltage
115 Vac
Features
10V 250mA DIN rail mount dc power supply with excitation sense

Product Specs

  • Isolation Resistance 1500 Vac
  • Load Regulation ±0.1%
  • Maximum Operating Temperature 65 {C} (149 {F})
  • Maximum Output Voltage 24 Vdc at 175 mA max
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Operating Temperature -10 {C} (14 {F})
  • Minimum Storage Temperature -55 {C} (-67 {F})
  • Ripple and noise 3 mV RMS
  • Temperature coefficient ±0.2% per °C

Power Supplies"

Rated 2 out of 5 by from The power supply fell and stopped working. The first day I used this power supply it fell to the floor and it stopped working. Mind you, I am not sure that these are designed to be fall-proof, but I expected it to be more robust.
Date published: 2018-12-13
Rated 5 out of 5 by from Nice compact size Bought this to power an IR thermometer we use in our Plasma spray booth.
Date published: 2017-10-09
  • y_2020, m_1, d_24, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FAR-1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 41ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 156ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration