text.skipToContent text.skipToNavigation

Barrier Strip Style Power Supply, Provides Regulated Excitation for Strain Gages and Pressure Transducers

$225.00

Item# PSS-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $225.00
5-9 $213.75
10-10 $213.75
11-24 $209.25
25-49 $209.25
50-99 $200.25
100-199 $195.75
200+ $191.25

In stock

Lead Time ( If not in Stock): 99 weeks

Barrier Strip Style Power Supply, Provides Regulated Excitation for Strain Gages and Pressure Transducers PSS-10 PSS-10
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Recessed Barrier Strip Secures Wire Without Twisting
  • Compact Design Allows Mounting Where Space Is Restricted
  • Ideally Suited for Use With Strain Gages, Transducers, Microprocessor Systems, and Test Equipment

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Features


Product Specs

  • Capacitance 250 pF
  • Isolation Resistance 50 MOhms min
  • Maximum Input Voltage 115 Vac
  • Maximum Operating Temperature 50 {C} (122 {F})
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Storage Temperature -25 {C} (-13 {F})
  • Ripple and noise 1 mV rms Single and Dual Output 2 mV rms Triple Output
  • Short Circuit Protection Foldback current limiting
  • Temperature coefficient ±0.01%
  • Supply Frequency 50 to 60 Hz

Barrier Strip Style Power Supply, Provides Regulated Excitation for Strain Gages and Pressure Transducers"

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

In our application UL requires a "barrier power supply", Does your PSS-5B  model meet the UL requirement? If not do you have a recommendation?

Asked by: Dutch
Dear Dutch, The PSS-5B does not meet the UL requirement. I am not entirely sure what requirement you are seeking to meet. But kindly email pressure@omega.com so we can better assist you.
Answered by: SAE DVJ
Date published: 2020-04-22
  • y_2020, m_7, d_14, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PSS-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration