Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Twist Lock Connectors for Pressure Transducers and Load Cells

4 Contacts for Female Sockets

$39.10

Item# PT06F8-4S-R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $39.10
10-24 $37.15
25-49 $36.36
50-99 $34.80
100+ $34.02

In stock

Lead Time (If not in stock): 24 weeks
4 Contacts for Female Sockets PT06F8-4S-R PT06F8-4S-R
  • RoHS compliant finishes available
  • Rugged Aluminum Shells
  • Rated to 257°F (125°C)
  • Strain Relief Cable Clamp

PT06F8-4S-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

No. Of Contacts
Connection Type
Compatible Products
Type
Wire Gauge
Conductor Insulation
Features


The OMEGA™ PT Connectors can now be purchased with either RoHS or MIL-C 26482G compliant finishes, and provide an efficient method of connecting pressure transducers to associated instrumentation with multi-conductor cable. The solder contacts are designed to provide positive connections for signal or power circuitry. The connectors come in a selection of operating temperature ranges to meet most industrial applications.
loading all models
loading all reviews
Rated 4 out of 5 by from Does its job Works as it should, and defiantly should be available aftermarket, just wish one came with the transducer.
Date published: 2023-09-14
Rated 5 out of 5 by from Cabled end worked as it should Works as intended, cable end was exactly as described
Date published: 2023-07-28
Rated 5 out of 5 by from Great product. Good value These connectors are great. Very robust in construction.
Date published: 2019-01-28
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_PT06F8-4S-R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 38ms
  • REVIEWS, PRODUCT
loading all QA

What length of cable comes with the connectors?

Asked by: M2023
Hello, The connectors will not be shipped with the cable. They will have to be purchased separately. Please see item TX4-100 on the website.
Answered by: SAE D
Date published: 2023-07-14

Item# PT06F10-6S need wiring diagram , the transducer is Item# PX429-150G10V-EH. The documentation on the web site is for a PX409 and does not show the color code for my model.

Asked by: deh38
Wiring for the PX429 Series transducers with 0 to 10VDC output is as follows. + Power to Pin A, Common (- Power and - Signal) to Pin B, + Signal to Pin C. Pins D,E & F are not used.
Answered by: Applicatrions Engineer JK
Date published: 2023-09-07

How do you disassemble the connector to replace the cable?

Asked by: jp2016
Thank you for your inquiry, once you unscrew the two screws for the cable strain relief you can now unscrew the body of the connector to get to the pins.
Answered by: rkent
Date published: 2023-02-07
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PT06F8-4S-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 125ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration