Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Dry Block and Bath Calibrators

9 Products
Ambient + 5°C to 450°C Temperature Dry Block Calibrator

Ambient + 5°C to 450°C temperature range dry block has ±0.4°C high accuracy with well to well radial uniformity to 0.020°C.

Ambient + 5°C to 400°C Temperature Dry Block Calibrator

Dry block with temperature range from ambient +5°C to 400°C has ±0.6°C display accuracy and 0.15°C stability after 15 minutes.

Ambient +11°C to 260°C Temperature Dry Block Calibrator

Ambient +11 to 260°C temperature range dry block with ±1.5°C accuracy and ±0.15°C stability. 4 different well styles available. Click here to see.

-5°C to 125°C Temperature Dry Block Calibrator

-5 to 125°C temperature range dry block provides ±0.8°C accuracy with fast heating time. RS232 output and free SW. click here to see more features.

Dry Block Temperature Calibrators and Micro-Bath Calibrators

The TCL series of Dry Block and Micro Bath calibrators feature Extremely High Accuracy and Stability with a Certificate of Calibration Included with every unit.

Hot Point Dry Block  Probe Calibrator With RS232 Output

Hot point dry block has temperature range from ambient +22°C to 482°C with accuracy to ±0.8°C, stability to ±0.2°C and RS-232 output.

Built-In 5 Port Well Hot Point Dry Block Probe Calibrator

Hot point dry block with ambient +22°C to 482°C temperature range provides accuracy to 0.9°C. Built-In 5 port well design.

35°C to 450°C Temperature Surface Plate Calibrator

Surface plate calibrator with temperature range from 35°C to 450°C has accuracy to ± 2.0°C and 124 mm target plate diameter.

Fluidized Sand Bath Calibrators

Fluidized baths are small by design and are meant for laboratories and instrument shops. Two Temperature Ranges: 122 to 662°F (50 to 350°C) 122 to 1112°F (50 to 600°C).

Dry Block and Bath Calibrators

Dry block and bath calibrators are instruments used in many industrial, commercial, and laboratory applications. Omega Engineering offers a vast selection of dry block and batch calibrators, with temperature ranges that are suitable for a wide variety of applications. Our calibrators feature high accuracy, stability, and include a Certificate of Calibration with every unit. From Ambient +5 °C to 450 °C Temperature Dry Block Calibrators to 35 °C to 450 °C Temperature Surface Plate Calibrators, our products are designed to meet the highest standards of quality and performance.
Searching for your items
en-US
en
Save Configuration