Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pocket Testers for Ambient Temperature and Relative Humidity

Pocket Testers for Temperature and Relative Humidity
Warranty

$93.29

Item# PTH-1XA

In stock

Lead Time (If not in stock): 8 weeks
Pocket Testers for Temperature and Relative Humidity PTH-1XA PTH-1XA
  • Simultaneous Display of Temperature and Humidity
  • Auto Power Off (20 min)
  • Memory (Min/Max)
  • °F/°C Switch

PTH-1XA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Supply Power


SPECIFICATIONS

PTH-1XA
Color:
Dark grey
Power Supply: One button cell included (CR2032)
Humidity Range: 5 to 95% RH
Accuracy: 10 to 90% RH ±3%, all other ranges ±5%
Temperature Range:
±1°C (±2°F): 0 to 40°C (32 to 104°F)
±1°C (±2°F): 0 to 40°C (32 to 104°F)
Response Time: 80 s typical

RH-1X
Color:
Silver and Black
Power Supply: "AAA" battery (included)
Measurement Range: 5 to 95% RH, -20 to 60°C (-4 to 140°F)
Humidity Accuracy: 30 to 80% RH ±3%, all other ranges ±5%
Temperature Accuracy: ±1°C (±2°F)
Operating Temperature Range: 0 to 40°C (32 to 104°F) (<80% humidity)
Storage Temperature Range: 0 to 60°C (32 to 140°F) (<70% humidity)
Response Time: 30 to 90% absorb time 120 seconds, 90 to 30% absorb time 150 seconds
Dimension: 14.2 x 160 mm (0.56 x 6.3")
Weight: 50 g (1.8 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from Amazing great experience, very fast shipping, item works exactly as described
Date published: 2021-01-24
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PTH-1XA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does item come with a Certificate of Conformance?

Asked by: June
Omega sens a Certificate of Conformance &quot;Cal-1&quot; on these items.
Answered by: ANB ENG
Date published: 2020-08-08
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PTH-1XA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
Accessories
Extra AAA alkaline battery
$11.36
2244 In Stock

Related Categories

en-US
en
Save Configuration