text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Pocket Testers for Temperature and Relative Humidity

$44.63

Item# RH-1X

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $44.63
10-24 $42.40
25-49 $41.51
50-99 $39.72
100-199 $38.83
200+ $37.94

In stock

Lead Time ( If not in Stock): 7 weeks

Pocket Testers for Temperature and Relative Humidity RH-1X RH-1X
  • Simultaneous Display of Temperature and Humidity
  • Auto Power Off (20 min)
  • Memory (Min/Max)
  • °F/°C Switch
  • Belt or Pocket Clip
  • Batteries Included
  • Pocket Sized
  • Reset Switch

Product info

Form Factor
Pocket Tester
Response Time
80 sec Typical
Maximum Temperature Measurement
Not Applicable

Product Specs

  • Accuracy Value ±1°C (±2°F)
  • Auto Power Off Yes
  • Batteries Included Yes
  • Battery Type Coin Cell
  • Housing Color Dark Gray
  • Maximum Ambient Temperature 40°C (104°F)
  • Maximum Humidity Measurement 95% RH
  • Measurement Units {C}
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0°C (32°F)
  • Minimum Humidity Measurement 5% RH

SPECIFICATIONS

PTH-1XA
Color:
Dark grey
Power Supply: One button cell included (CR2032)
Humidity Range: 5 to 95% RH
Accuracy: 10 to 90% RH ±3%, all other ranges ±5%
Temperature Range:
±1°C (±2°F): 0 to 40°C (32 to 104°F)
±1°C (±2°F): 0 to 40°C (32 to 104°F)
Response Time: 80 s typical

RH-1X
Color:
Silver and Black
Power Supply: "AAA" battery (included)
Measurement Range: 5 to 95% RH, -20 to 60°C (-4 to 140°F)
Humidity Accuracy: 30 to 80% RH ±3%, all other ranges ±5%
Temperature Accuracy: ±1°C (±2°F)
Operating Temperature Range: 0 to 40°C (32 to 104°F) (<80% humidity)
Storage Temperature Range: 0 to 60°C (32 to 140°F) (<70% humidity)
Response Time: 30 to 90% absorb time 120 seconds, 90 to 30% absorb time 150 seconds
Dimension: 14.2 x 160 mm (0.56 x 6.3")
Weight: 50 g (1.8 oz)

Product Number
Description
Price
 
Stick Type DMM/Thermometer
$6.35
2321 In Stock

en-US
en
Save Configuration