text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Stick Type Rugged Hygrometer & Transducer

$135.00

Item# RH62C-MV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $135.00
5-9 $128.25
10-10 $125.55
11-24 $126.90
25-49 $120.15
50-99 $117.45
100+ $114.75

In stock

Lead Time ( If not in Stock): 99 weeks

Stick Type Rugged Hygrometer & Transducer RH62C-MV RH62C-MV
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • One Hand Operation
  • Meter with Backlit LCD Display
  • Max/Data Hold
  • Analog Output Standard 10 mV/1° & 1%RH
  • Power On/Off LED Indicator
  • Highly Accurate RTD and Humidity Sensors
  • Quick Response
  • 0.0 to 100% RH Range
  • Retractable Cable for RH62*-MV, ordered separately, Expands to 1 m
  • Battery: 4pcs 1.5 V (AAA size)
  • Dimension: 170 H x 44 W x 40 D mm (6.7 x 1.8 x 1.6")
  • Weight: 180 g (6.3 oz)
  • Valox Housing Withstands Accidental Drops

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Form Factor
Power
Response Time
Maximum Temperature Measurement
Display Type

Product Specs

  • Accuracy Value ±2.5%
  • Auto Power Off Yes
  • Analog Output 10 mV/1° & 1% RH
  • Batteries Included Yes
  • Battery Type Alkaline
  • Maximum Humidity Measurement 100%RH
  • Measurement Type Humidity
  • Minimum Humidity Measurement 0% RH

Description

RH62C-MV & RH62F-MV Transducer † (no display) Detection elements: Capacitive sensor and Pt385/1000 Ohm RTD sensor, Analog output: 10mV/1° & 1%RH, RH Range: 0.0 to 100.0% over 0 to 50°C , RH Basic accuracy: ±2.5%, † Connects to any DMM for display via STICK-CABLE ordered separately.

RH62C & RH62F Hygrometer Detection elements: Capacitive sensor & Pt385/1000 Ohm RTD sensor, RH Range: 0.0 to 100.0% over 0 to 50°C, Basic accuracy: ±2.5%, Backlit LCD Display

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration