Cryogenic Sensors

If you need cryogenic sensors for your application’s installation or repair, get them from Omeg...
[+]
3 Products found
thumbnail

The CYTX231 temperature transmitters send linearized data to a remote location for a data acquisition system or a recorder using a 4-20 or 0-20mA signal. Standard Curve #10...

Read More
CYTX231
Product Number Sensor Type Temperature Range Supply Voltage Number of Inputs Output Type Size
CYTX231P-115
$1,210.00
6  In Stock
Platinum RTD
30 to 800 K
115 VAC
1
4 to 20 mA, 0 to 20 mA, 0 to 10V
100 x 160 x 30.5 mm (3.9 x 6.3 x 1.2 in)
thumbnail

The CY670 Series silicon diodes offer a more accurate reading of temperature ranges compared to previously marketed silicone diodes. Conforming to the curve CY670 standard voltage...

Read More
CY670
Product Number Sensor Type Temperature Range Band Type Style
CY670A-LR
$876.33
1  In Stock
Cryogenic sensor
1.4 to 500 K
Band A
Half rounded cylinder
CY670B-SD
$493.27
Available
in 8 weeks
Cryogenic sensor
1.4 to 500 K
Band B
Flat
CY670D-BO
$482.77
Available
in 8 weeks
Beryllium oxide heat sink block
1.4 to 500 K
Band D
Bolt on
CY670D-LR
$440.79
Available
in 8 weeks
Cryogenic sensor
1.4 to 500 K
Band D
Half rounded cylinder
CY670C-LR
$398.81
Available
in 8 weeks
Cryogenic sensor
1.4 to 500 K
Band C
Half rounded cylinder
  Load More Items from this family (18) ...
thumbnail

Typical connection for Cryogenic sensors such as the CY7 series. The connection points (A) are made close to the sensor in the case of 4-lead measurement, and near or at the instrumentation for a 2-lead measurement. Generally, the 4-lead connection is preferred.

Read More
PT100-CY82-CYW4-CY100
Product Number Sensor Type Temperature Range Output Type Style Size
PT-103
$267.63
Available
in 4 weeks
Platinum RTD
14 to 873 K
100 OHMS
Tubular RTD Elements
1.8 x 12.1 mm
PT-102
$168.98
Available
in 6 weeks
Platinum RTD
14 to 873 K
100 OHMS
Tubular RTD Elements
2 x 20.3 mm
en-US
en
Save Configuration