Infrared Sensors

Non-contact temperature sensors. Used in applications where the sensor must be isolated from th...
[+]
38 Products found
thumbnail

The small size and built-in features of the OS36-2 Series make it a convenient device for a wide variety of infrared monitoring tasks. The narrow 35° field of view and very...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS36-2-K-340F
$427.45
1  In Stock
145°C (290°F) to 175°C (350°F)
21
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
3 ft
Thermocouple Type K
None
6.5 to 14 microns
200 ms
None
No
None
OS36-2-J-240F
$433.44
1  In Stock
95°C (200°F) to 130°C (270°F)
21
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
3 ft
Thermocouple Type J
None
6.5 to 14 microns
200 ms
None
No
None
OS36-2-J-80F
$433.44
1  In Stock
10°C (50°F) to 49°C (120°F)
21
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
3 ft
Thermocouple Type J
None
6.5 to 14 microns
200 ms
None
No
None
OS36-2-K-140F
$433.44
1  In Stock
25°C (80°F) to 80°C (180°F)
21
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
3 ft
Thermocouple Type K
None
6.5 to 14 microns
200 ms
None
No
None
OS36-2-K-280F
$433.44
1  In Stock
125°C (260°F) to 155°C (310°F)
21
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
3 ft
Thermocouple Type K
None
6.5 to 14 microns
200 ms
None
No
None
  Load More Items from this family (46) ...
thumbnail

The OS36-3 Series is ideal for use in paint or ink environments which require the sensor to be mounted remotely from the target. In addition to the ruggedness and ease-of-us...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS36-3-K-240F
$427.45
22  In Stock
95°C (200°F) to 130°C (270°F)
31
±1% range
-45°C (-50°F) to 100°C (212°F)
No
No
0.9
10 ft
Thermocouple Type K
None
6.5 to 14 microns
100 ms
None
No
None
OS36-3-K-280F
$433.44
1  In Stock
125°C (260°F) to 155°C (310°F)
31
±1% range
-45°C (-50°F) to 100°C (212°F)
No
No
0.9
10 ft
Thermocouple Type K
None
6.5 to 14 microns
100 ms
None
No
None
OS36-3-K-140F
$427.45
Available
in 2 weeks
25°C (80°F) to 80°C (180°F)
31
±1% range
-45°C (-50°F) to 100°C (212°F)
No
No
0.9
10 ft
Thermocouple Type K
None
6.5 to 14 microns
100 ms
None
No
None
OS36-3-K-180F
$427.45
Available
in 2 weeks
70°C (160°F) to 104°C (220°F)
31
±1% range
-45°C (-50°F) to 100°C (212°F)
No
No
0.9
10 ft
Thermocouple Type K
None
6.5 to 14 microns
100 ms
None
No
None
OS36-3-J-240F
$433.44
Available
in 2 weeks
95°C (200°F) to 130°C (270°F)
31
±1% range
-45°C (-50°F) to 100°C (212°F)
No
No
0.9
10 ft
Thermocouple Type J
None
6.5 to 14 microns
100 ms
None
No
None
  Load More Items from this family (18) ...
thumbnail

Description The high performance, handheld OS-DT8855W infrared thermometer is a non-contact temperature measurement instrument that features a laser circle/dot sight. ...

Read More
Product Number Distance to Spot Size Ratio Field of View Minimum Temperature Measurement Maximum Temperature Measurement Laser Output Analog Output Spectral Response Response Time
OS-DT8855W
$223.00
71  In Stock
30:1
301
-50°C (-58°F)
1370°C (2498°F)
Yes
1 mV/degree
8-14 microns
Less than 1 second
thumbnail

The new OS36-01 Series of infrared thermocouples are a revolutionary addition to OMEGA’s expanded line of infrared thermocouples. These units feature an exceptionally stron...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS36-01-T-140F
$210.98
1  In Stock
25°C (80°F) to 80°C (180°F)
11
±2% rdg or 1°C(1.8°F)
-18°C (0°F) to 70°C (158°F)
No
No
0.9
3 ft
Thermocouple Type T
None
6.5 to 14 microns
200 ms
None
None
None
OS36-01-T-80F
$198.44
1  In Stock
10°C (50°F) to 49°C (120°F)
11
±2% rdg or 1°C(1.8°F)
-18°C (0°F) to 70°C (158°F)
No
No
0.9
3 ft
Thermocouple Type T
None
6.5 to 14 microns
200 ms
None
None
None
OS36-01-K-180F
$198.44
3  In Stock
70°C (160°F) to 104°C (220°F)
11
±2% rdg or 1°C(1.8°F)
-18°C (0°F) to 70°C (158°F)
No
No
0.9
3 ft
Thermocouple Type K
None
6.5 to 14 microns
200 ms
None
None
None
OS36-01-K-140F
$198.44
2  In Stock
25°C (80°F) to 80°C (180°F)
11
±2% rdg or 1°C(1.8°F)
-18°C (0°F) to 70°C (158°F)
No
No
0.9
3 ft
Thermocouple Type K
None
6.5 to 14 microns
200 ms
None
None
None
OS36-01-J-140F
$198.44
2  In Stock
25°C (80°F) to 80°C (180°F)
11
±2% rdg or 1°C(1.8°F)
-18°C (0°F) to 70°C (158°F)
No
No
0.9
3 ft
Thermocouple Type J
None
6.5 to 14 microns
200 ms
None
None
None
  Load More Items from this family (28) ...
thumbnail

Description OMEGA’s OS418-LS is theultimate tool for temperaturemeasurement. Accurately verifysurface temperatures with twoof the most reliable temperaturesensors: Read More

This product has variations available for quick shipping.

Product Number Field of View Minimum Temperature Measurement Maximum Temperature Measurement Laser Output Response Time
OS418-LS
$166.07
70  In Stock
121
0°C (32°F)
50°C (122°F)
No
1 second
thumbnail

The HH-DM electronic distance measurement tool sends out narrow beams of sound waves that "bounce" off solid objects back to the hand-held receiver. Custom electroni...

Read More
Product Number Laser Output Cable Length Features
HH-DM
$77.00
132  In Stock
No
0.9 to 9 m (3 to 30 ft)
Electronic Distance Measurement Tool
thumbnail

OMEGA's OS550A Series (Upgrade from OS550 Series) industrial, high performance, economical thermometer/transmitter offers a wide choice of temperature ranges, optical fields o...

Read More

This product has variations available for quick shipping.

Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS551A-MA-1
$617.49
4  In Stock
-23°C (-10°F) to 400°C (750°F)
Min 0.35 in @ 24 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
4 to 20 mA
8 to 24 Vdc
8 to 14 microns
100 ms
None
None
Min, Max, Average, Diffrential & High and low Alarm Output, NEMA Housing
OS551A-MA-6
$617.49
6  In Stock
-23°C (-10°F) to 400°C (750°F)
Min 0.15 in @ 6 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
4 to 20 mA
8 to 24 Vdc
8 to 14 microns
100 ms
None
None
Min, Max, Average, Diffrential & High and low Alarm Output, NEMA Housing
OS551A-MA-3
$617.49
3  In Stock
-23°C (-10°F) to 400°C (750°F)
Min 1 in @ 20 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
4 to 20 mA
8 to 24 Vdc
8 to 14 microns
100 ms
None
None
Min, Max, Average, Diffrential & High and low Alarm Output, NEMA Housing
OS552A-MA-1
$685.47
1  In Stock
-23°C (-10°F) to 540°C (1000°F)
Min 0.35 in @ 24 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
4 to 20 mA
8 to 24 Vdc
8 to 14 microns
100 ms
RS232
None
Min, Max, Average, Diffrential & High and low Alarm Output, NEMA Housing
OS551AM-V1-1
$662.81
1  In Stock
-23°C (-10°F) to 400°C (750°F)
Min 0.35 in @ 24 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
0 to 5 Vdc
8 to 24 Vdc
8 to 14 microns
100 ms
None
None
Min, Max, Average, Diffrential & High and low Alarm Output, NEMA Aluminum Housing
  Load More Items from this family (107) ...
thumbnail

The OSAT is an intrinsically safe infrared pyrometer. It measures the temperature of surfaces in hazardous areas without contact, and provides a direct 4-20 mA output. It is...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OSAT-151-C-MT-05
$866.87
2  In Stock
0°C (32°F) to 250°C (482°F)
151
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 70°C (158°F)
No
No
0.2-1
16 ft
4 to 20 mA
12 to 24 Vdc
8 to 14 microns
240 ms
USB
Yes
IP 65 Rated , OffShore application
OSAT-301-C-LT-10
$971.32
2  In Stock
-20°C (-4°F) to 100°C (212°F)
301
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 70°C (158°F)
No
No
0.2-1
33 ft
4 to 20 mA
12 to 24 Vdc
8 to 14 microns
240 ms
USB
Yes
IP 65 Rated , OffShore application
OSAT-151-C-XT-10
$1,058.00
Available
in 8 weeks
0°C (32°F) to 1000°C (1832°F)
151
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 70°C (158°F)
No
No
0.2-1
33 ft
4 to 20 mA
12 to 24 Vdc
8 to 14 microns
240 ms
USB
Yes
IP 65 Rated , OffShore application
OSAT-211-C-LT-25
$1,030.00
Available
in 6 weeks
-20°C (-4°F) to 100°C (212°F)
21
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 70°C (158°F)
No
No
0.2-1
82 ft
4 to 20 mA
12 to 24 Vdc
8 to 14 microns
240 ms
USB
Yes
IP 65 Rated , OffShore application
OSAT-301-C-XT-05
$1,056.00
Available
in 6 weeks
0°C (32°F) to 1000°C (1832°F)
301
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 70°C (158°F)
No
No
0.2-1
16 ft
4 to 20 mA
12 to 24 Vdc
8 to 14 microns
240 ms
USB
Yes
IP 65 Rated , OffShore application
  Load More Items from this family (19) ...
thumbnail

The OS35RS Series is discontinued from 05/15/2018. Consider OS550A Sereis as a possible alternative or con...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS35RS-100C-V10-24V
$516.99
3  In Stock
0°C (32°F) to 100°C (212°F)
21
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 70°C (158°F)
No
No
0.9
3 ft
0 to 10 Vdc
12 to 24 Vdc
5.5 to 20 microns
650 ms
None
No
None
thumbnail

The OS37 Series infrared thermocouples for high emissivity targets (non-metals and coated metals) and OS38 series low emissivity units (clean metals) feature an internal ad...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS38-20-J
$825.10
1  In Stock
540°C (1000°F) to 1930°C (3500°F)
201
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
8 ft
Thermocouple Type J
None
0.1 to 14 microns
80 ms
None
None
Air Purge cooling
OS37-10-K
$704.99
4  In Stock
-45°C (-50°F) to 1370°C (2500°F)
101
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
8 ft
Thermocouple Type K
None
0.1 to 14 microns
80 ms
None
None
Air Purge cooling
OS38-60CF-R
$1,171.00
Available
in 99 weeks
820°C (1500°F) to 2500°C (4500°F)
Close-Focus
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
8 ft
Thermocouple Type R
None
0.1 to 14 microns
80 ms
None
None
Air Purge cooling
OS38-100-R
$1,370.00
Available
in 2 weeks
820°C (1500°F) to 2760°C (5000°F)
1001
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
8 ft
Thermocouple Type R
None
0.1 to 14 microns
80 ms
None
None
Air Purge cooling
OS38-10-J
$704.99
Available
in 2 weeks
260°C (500°F) to 1370°C (2500°F)
101
±2% range
-18°C (0°F) to 85°C (185°F)
No
No
0.9
8 ft
Thermocouple Type J
None
0.1 to 14 microns
80 ms
None
None
Air Purge cooling
  Load More Items from this family (4) ...
thumbnail

The new OMEGA™ mini infrared pyrometer is packed full of exciting new features. Its miniature...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS-MINI802-D-MA
$788.54
1  In Stock
-20°C (-4°F) to 1000°C (1832°F)
Close-Focus
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 60°C (140°F)
No
Yes
0.2-1
3 ft
4 to 20 mA, 2 Alarm relays output
24 Vdc
8 to 14 microns
240 ms
None
None
Touch Screen Interface
OS-MINI-HA201-MA-HT
$506.55
3  In Stock
0°C (32°F) to 500°C (932°F)
201
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 60°C (140°F)
No
No
0.2-1
3 ft
4 to 20 mA
24 Vdc
8 to 14 microns
240 ms
None
None
None
OS-MINI152-MA-HT
$376.00
Available
in 8 weeks
0°C (32°F) to 500°C (932°F)
151
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 60°C (140°F)
No
No
0.2-1
3 ft
4 to 20 mA
24 Vdc
8 to 14 microns
240 ms
None
None
None
OS-MINI152-MA-MT
$376.00
Available
in 8 weeks
0°C (32°F) to 250°C (482°F)
151
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 60°C (140°F)
No
No
0.2-1
3 ft
4 to 20 mA
24 Vdc
8 to 14 microns
240 ms
None
None
None
OS-MINI212-MA-HT
$339.44
Available
in 8 weeks
0°C (32°F) to 500°C (932°F)
21
±1% rdg or 1°C(1.8°F)
0°C (32°F) to 60°C (140°F)
No
No
0.2-1
3 ft
4 to 20 mA
24 Vdc
8 to 14 microns
240 ms
None
None
None
  Load More Items from this family (20) ...
thumbnail

OMEGA’s OEM style OS550A-BB series industrial, high-performance, economical thermometer/ transmitter offers a wide choice of temperature ranges, optical fields of view and 3...

Read More
Product Number Process Temprature Range Field of View Accuracy @ Ambient Operating Temprature range Laser Output Built in Display Emissivity Cable Length Output Supply Voltage Spectral Response Response Time Communication Protocol Intrisically Safe Features
OS551A-MA-1-BB
$555.17
1  In Stock
-23°C (-10°F) to 400°C (750°F)
Min 0.35 in @ 24 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
4 to 20 mA
8 to 24 Vdc
8 to 14 microns
100 ms
None
None
Min, Max, Average, Diffrential & High and low Alarm Output
OS551A-MV-2-BB
$555.17
1  In Stock
-23°C (-10°F) to 400°C (750°F)
Min 0.5 in @ 3 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
1 mV/deg
8 to 24 Vdc
8 to 14 microns
100 ms
None
None
Min, Max, Average, Diffrential & High and low Alarm Output
OS554A-MA-1-BB
$866.75
1  In Stock
-18°C (0°F) to 1370°C (2500°F)
Min 0.35 in @ 24 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
4 to 20 mA
8 to 24 Vdc
8 to 14 microns
100 ms
RS232
None
Min, Max, Average, Diffrential & High and low Alarm Output
OS552A-MA-1-BB
$617.49
1  In Stock
-23°C (-10°F) to 540°C (1000°F)
Min 0.35 in @ 24 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
4 to 20 mA
8 to 24 Vdc
8 to 14 microns
100 ms
RS232
None
Min, Max, Average, Diffrential & High and low Alarm Output
OS554A-V1-6-BB
$866.75
1  In Stock
-18°C (0°F) to 1370°C (2500°F)
Min 0.15 in @ 6 in Away
±1% rdg or 1.7°C or (3°F)
0°C (32°F) to 50°C (122°F)
No
Yes
0.1-1
15 ft
0 to 5 Vdc
8 to 24 Vdc
8 to 14 microns
100 ms
RS232
None
Min, Max, Average, Diffrential & High and low Alarm Output
  Load More Items from this family (41) ...
en-US
en
Save Configuration