RTD Sensors

Omega is your source for reliable RTD sensors. We carry a large inventory of sensors to choose ...
[+]
19 Products found
thumbnail

Description OMEGA introduces its new “T” Series Miniature Instrumentation Connectors. OMEGA “T” Series Connectors are particularly well suited for both three and fou...

Read More

This product has variations available for quick shipping.

Product Number Electrical Connection Type Additional Features
TA3M
$8.89
173  In Stock
TA3M Male Connector
Cord Plug
TA4F
$11.19
230  In Stock
TA4F Female connector
Cord Plug
TA4ML
$9.98
31  In Stock
TA4ML Male Connector
Cord Plug
TA3F
$11.19
126  In Stock
TA3F Female connector
Cord Plug
TA3FL
$10.56
205  In Stock
TA3FL Female Connector
Cord Plug
  Load More Items from this family (10) ...
thumbnail

FR series elements are designed for applications where high vibration resistance as well as high temperature stability is vital. Typical industrial applications include ana...

Read More

This product has variations available for quick shipping.

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Probe Length Maximum Temperature Measurement Minimum Temperature Measurement Cable Length
1PT100FR828
$20.69
150  In Stock
RTD Elements - Thin Film for High Vibration Applications
100 Ω
Class B per IEC751
2
2.8 mm (0.11 in)
8 mm (0.31 in)
500°C (932°F)
-70°C (-94°F)
6.0 mm (0.24 in)
2PT1000FR828
$25.10
60  In Stock
RTD Elements - Thin Film for High Vibration Applications
2 x 1000 Ω
Class B per IEC751
2
2.8 mm (0.11 in)
8 mm (0.31 in)
500°C (932°F)
-70°C (-94°F)
6.0 mm (0.24 in)
1PT1000FR828
$20.98
72  In Stock
RTD Elements - Thin Film for High Vibration Applications
1000 Ω
Class B per IEC751
2
2.8 mm (0.11 in)
8 mm (0.31 in)
500°C (932°F)
-70°C (-94°F)
6.0 mm (0.24 in)
2PT1000FR845
$34.35
5  In Stock
RTD Elements - Thin Film for High Vibration Applications
2 x 1000 Ω
Class B per IEC751
2
4.5 mm (0.18 in)
8 mm (0.31 in)
500°C (932°F)
-70°C (-94°F)
6.0 mm (0.24 in)
2PT100FR828
$25.46
83  In Stock
RTD Elements - Thin Film for High Vibration Applications
2 x 100 Ω
Class B per IEC751
2
2.8 mm (0.11 in)
8 mm (0.31 in)
500°C (932°F)
-70°C (-94°F)
6.0 mm (0.24 in)
  Load More Items from this family (4) ...
thumbnail

OMEGA introduces the OMEGAFILM™ platinum RTD element—an element achieved by employing construction techniques similar to those used to manufacture miniature electronic integrated ...

Read More

This product has variations available for quick shipping.

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Probe Length Mounting Style Maximum Temperature Measurement Minimum Temperature Measurement Cable Length
F3141
$22.05
900  In Stock
RTD Elements - Thin Film
1000 Ω
Class A per IEC60751
2
Not Applicable
9.5mm L x 1.9mm W x 0.9mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
F3142
$22.05
213  In Stock
RTD Elements - Thin Film
1000 Ω
Class B per IEC60751
2
Not Applicable
5.0mm L x 4mm W x 1.3mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
F3105
$22.05
489  In Stock
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
Not Applicable
2.3mm L x 2.1mm W x 0.9mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
F3145
$22.05
1249  In Stock
RTD Elements - Thin Film
1000 Ω
Class A per IEC60751
2
Not Applicable
2.3mm L x 2.1mm W x 0.9mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
F3101
$22.05
322  In Stock
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
Not Applicable
9.5mm L x 1.9mm W x 0.9mm T
Not Applicable
500°C (932°F)
-50°C (-58°F)
10 mm
  Load More Items from this family (17) ...
thumbnail

OMEGA RTD elements can be used for a variety of temperature applications. Models are available for temperature ranges as broad as -200 to 850°C. Dual element RTDs are also available for applications where two different instruments need to monitor the same temperature.

Read More

This product has variations available for quick shipping.

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Probe Length Maximum Temperature Measurement Minimum Temperature Measurement
1PT100K2515
$23.22
47  In Stock
RTD elements - Wire Wound
100 Ω
Class B per IEC751
2
1.5 mm
25 mm
850°C (1562°F)
-200°C (-330°F)
1PT100KN1515
$13.85
28  In Stock
RTD elements - Wire Wound
100 Ω
Class B per IEC751
2
1.5 mm
15 mm
600°C (1110°F)
-200°C (-330°F)
1PT100KN815
$18.74
389  In Stock
RTD elements - Wire Wound
100 Ω
Class B per IEC751
2
1.5 mm
8 mm
600°C (1110°F)
-200°C (-330°F)
1PT100KN1510
$15.45
117  In Stock
RTD elements - Wire Wound
100 Ω
Class B per IEC751
2
1.0 mm
15 mm
600°C (1110°F)
-200°C (-330°F)
1PT50K2515
$39.94
20  In Stock
RTD elements - Wire Wound
50 Ω
Class B per IEC60751
2
1.5 mm
25 mm
400°C (752°F)
-200°C (-330°F)
  Load More Items from this family (16) ...
thumbnail

This flat platinum resistance detector represents the latest development by OMEGA in miniaturization of temperature sensing devices. It combines the precision temperature m...

Read More

This product has variations available for quick shipping.

Product Number Application Resistance or Output Type Number of Wires Mounting Style Electrical Connection Type Maximum Temperature Measurement Minimum Temperature Measurement Cable Length
TFD
$28.75
187  In Stock
Surface Mount RTD
100 Ω
Not Applicable
DIN Platinum
Stripped Leads
500°C (932°F)
-70°C (-94°F)
10 mm (0.39 in)
TFD-ENB-3W-40
$82.36
14  In Stock
Surface Mount RTD
100 Ω
3
DIN Platinum
Stripped Leads
500°C (932°F)
-70°C (-94°F)
1 m (40 in)
TFD-ENB-4W-600
$216.72
Available
in 3 weeks
Surface Mount RTD
100 Ω
4
DIN Platinum
Stripped Leads
500°C (932°F)
-70°C (-94°F)
600 in
TFD-ENB-2W-40
$82.36
Available
in 8 days
Surface Mount RTD
100 Ω
2
DIN Platinum
Stripped Leads
500°C (932°F)
-70°C (-94°F)
1 m (40 in)
TFD-ENB-4W-40
$94.28
Available
in 3 weeks
Surface Mount RTD
100 Ω
4
DIN Platinum
Stripped Leads
500°C (932°F)
-70°C (-94°F)
1 m (40 in)
  Load More Items from this family (6) ...
thumbnail

These "KN" Series wire wound platinum sensing elements are available in three tolerance classes: Class A, Temperature Range -100 to 450°C, Tolera...

Read More

This product has variations available for quick shipping.

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Probe Length Maximum Temperature Measurement Minimum Temperature Measurement
1PT100KN1515CLA
$14.38
263  In Stock
RTD elements - Wire Wound
100 Ω
Class A per IEC60751
1
1.5 mm
15 mm
600°C (1110°F)
-200°C (-330°F)
1PT100KN2515CLA
$24.28
20  In Stock
RTD elements - Wire Wound
100 Ω
Class A per IEC60751
1
1.5 mm
25 mm
600°C (1110°F)
-200°C (-330°F)
1PT100KN2528CL1/3
$34.35
4  In Stock
RTD elements - Wire Wound
100 Ω
Class 1/3B (IEC 60751, Class W0.1)
1
2.8 mm
24 mm
600°C (1110°F)
-200°C (-330°F)
1PT100KN1510CL1/3
$34.35
43  In Stock
RTD elements - Wire Wound
100 Ω
Class 1/3B (IEC 60751, Class W0.1)
1
1.0 mm
15 mm
600°C (1110°F)
-200°C (-330°F)
1PT100KN1515CL1/10
$42.07
17  In Stock
RTD elements - Wire Wound
100 Ω
Class 1/10B
1
1.5 mm
15 mm
600°C (1110°F)
-200°C (-330°F)
  Load More Items from this family (8) ...
thumbnail

Omega’s TX-M12-RTD Series RTD transmitters offer improved performance over conventional in-head transmitters yet are a fraction of their size and weight. Integral M12 connectors m...

Read More
Product Number Application Temperature Accuracy Number of Wires Mounting Style Electrical Connection Type Maximum Temperature Measurement Minimum Temperature Measurement Cable Length Additional Features
M12C-SIL-4-S-F-3
$13.33
26  In Stock
Pt100
±0.2°C + (0.05%) + output accuracy
3
Field Mountable
M12 Connector
850°C (1562°F)
-40°C (-40°F)
3 m
Standard
thumbnail

The PRTXD Series are two-wire transmitters that provide a 4 to 20 mA signal representing temperature. The units include a 3 1/2 digit display and the RTD sensor. The NEMA 4X (IP66...

Read More

This product has variations available for quick shipping.

Product Number Application Temperature Accuracy Number of Wires Probe Diameter Probe Length Mounting Style Electrical Connection Type Maximum Temperature Measurement Cable Length Additional Features
PRTXD-4
$418.72
16  In Stock
100 W RTD
±0.3°C @ 0°C, ±1.1°C @ 150°C
2
0.25 in
4 in
Wall Mount, Pipe Mount
1/2 NPT
85°C (185°F)
0.9 m (3 in)
Standard
PRTXD-4-SL
$418.72
48  In Stock
100 W RTD
±0.3°C @ 0°C, ±1.1°C @ 150°C
3
0.25 in
4 in
Wall Mount, Pipe Mount
1/2 NPT
85°C (185°F)
0.9 m (3 in)
Spring Loaded
PRTXD-12
$418.72
Available
in 15 weeks
100 W RTD
±0.3°C @ 0°C, ±1.1°C @ 150°C
2
0.25 in
12 in
Wall Mount, Pipe Mount
1/2 NPT
85°C (185°F)
0.9 m (3 in)
Standard
1-260S-U561/2-304SS
$499.18
Available
in 4 weeks
Not Applicable
Not Applicable
Not Applicable
Not Applicable
Not Applicable
Not Applicable
1 NPT
Not Applicable
Not Applicable
56 1/2 in Long Thermowell
1-260S-U45 3/4-304SS
$494.03
Available
in 5 weeks
Not Applicable
Not Applicable
Not Applicable
Not Applicable
Not Applicable
Not Applicable
1 NPT
Not Applicable
Not Applicable
45 3/4 in Long Thermowell
  Load More Items from this family (7) ...
Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Length Maximum Temperature Measurement Minimum Temperature Measurement Cable Length
F2222-100-B-100
$275.86
17  In Stock
RTD Elements - Thin Film
100 Ω
Class B per IEC60751
2
2.2mm L x 2.2mm W x 0.9mm T
500°C (932°F)
-70°C (-94°F)
10 mm
F1540-100-1/3B-100
$495.52
1  In Stock
RTD Elements - Thin Film
100 Ω
Class 1/3B (IEC 60751, Class W0.1)
2
4.0mm L x 1.5mm W x 0.9mm T
100°C (212°F)
0°C (32°F)
10 mm
F2222-1000-B-100
$292.58
Available
in 8 days
RTD Elements - Thin Film
1000 Ω
Class B per IEC60751
2
2.2mm L x 2.2mm W x 0.9mm T
500°C (932°F)
-70°C (-94°F)
10 mm
F1540-100-A-100
$439.33
Available
in 8 days
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
4.0mm L x 1.5mm W x 0.9mm T
350°C (662°F)
-30°C (-22°F)
10 mm
F2222-100-1/3B-100
$388.24
Available
in 8 days
RTD Elements - Thin Film
100 Ω
Class 1/3B (IEC 60751, Class W0.1)
2
2.2mm L x 2.2mm W x 0.9mm T
100°C (212°F)
0°C (32°F)
10 mm
  Load More Items from this family (3) ...
thumbnail

Description OMEGA’s rugged air temperature sensors offer the perfect solution for temperature monitoring outdoors or in demanding environments. A 6 mm–diameter ...

Read More

This product has variations available for quick shipping.

Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Diameter Mounting Style Electrical Connection Type Maximum Temperature Measurement Minimum Temperature Measurement Additional Features
EWSA-PT100-TX
$237.00
7  In Stock
Thin film Pt100
100 Ω
Class A
4
6 mm
Wall
Screw terminal block
85°C (185°F)
-40°C (-40°F)
2-wire 4 to 20 mA transmitter
EWSA-PT1000
$164.00
48  In Stock
Thin film Pt1000
1000 Ω
Class A
4
6 mm
Wall
Screw terminal block
100°C (212°F)
-50°C (-58°F)
None
EWSA-PT100
$162.00
89  In Stock
Thin film Pt100
100 Ω
Class A
4
6 mm
Wall
Screw terminal block
100°C (212°F)
-50°C (-58°F)
None
EWSA-PT100-TX-TXSCALED
$305.00
Available
in 2 weeks
Thin film Pt100
100 Ω
Class A
4
6 mm
Wall
Screw terminal block
85°C (185°F)
-40°C (-40°F)
2-wire 4 to 20 mA transmitter with Factory scaling
EWSA-PT100-TX-CAL-3
$387.00
Available
in 2 weeks
Thin film Pt100
100 Ω
Class A
4
6 mm
Wall
Screw terminal block
85°C (185°F)
-40°C (-40°F)
2-wire 4 to 20 mA transmitter with CAL
thumbnail

The PRTXB and PRTXAL Digital Temperature Gages include a precision RTD Sensor in a rugged 316 SS sheath. The front keypad is used for power on/off, min/max functions, selec...

Read More
Product Number Application Resistance or Output Type Temperature Accuracy Probe Diameter Probe Length Mounting Style Maximum Temperature Measurement Minimum Temperature Measurement Additional Features
PRTXB-4
$418.72
1  In Stock
Immersion Probe with Digital Temperature Gauge
Display Indicator Only
Class B per IEC60751
1/4 in
102 mm (4 in)
1/2" NPT Male Thread
200°C (392°F)
-50°C (-58°F)
None
PRTXB-12-SL
$418.72
Available
in 9 weeks
Immersion Probe with Digital Temperature Gauge
Display Indicator Only
Class B per IEC60751
1/4 in
305 mm (12 in)
1/2" NPT Male Thread
200°C (392°F)
-50°C (-58°F)
Spring Loaded
PRTXB-12
$418.72
Available
in 9 weeks
Immersion Probe with Digital Temperature Gauge
Display Indicator Only
Class B per IEC60751
1/4 in
305 mm (12 in)
1/2" NPT Male Thread
200°C (392°F)
-50°C (-58°F)
None
PRTXALBL-21/2
$499.00
Available
in 5 weeks
Immersion Probe with Digital Temperature Gauge
Alarm Relay Outputs
Class B per IEC60751
1/4 in
64 mm (2.5 in)
1/2" NPT Male Thread
200°C (392°F)
-50°C (-58°F)
Backlight
PRTXB-4-SL
$418.72
Available
in 9 weeks
Immersion Probe with Digital Temperature Gauge
Display Indicator Only
Class B per IEC60751
1/4 in
102 mm (4 in)
1/2" NPT Male Thread
200°C (392°F)
-50°C (-58°F)
Spring Loaded
  Load More Items from this family (15) ...
thumbnail

The F2020 thin film RTD element is a 2.0mm x 2.0mm size. OMEGAFILM platinum thin film RTD elements are manufactured using materials and processes similar to those employed ...

Read More
Product Number Application Resistance or Output Type Temperature Accuracy Number of Wires Probe Length Maximum Temperature Measurement Minimum Temperature Measurement Cable Length Additional Features
F2010-1000-A-100
$439.33
4  In Stock
RTD Elements - Thin Film
1000 Ω
Class A per IEC60751
2
9.5mm L x 2.0mm W x 0.8mm T
300°C (572°F)
-30°C (-22°F)
10 mm
Pack of 100
F2010-100-1/3B-100
$495.52
3  In Stock
RTD Elements - Thin Film
100 Ω
Class 1/3B (IEC 60751, Class W0.1)
2
9.5mm L x 2.0mm W x 0.8mm T
150°C (302°F)
0°C (32°F)
10 mm
Pack of 100
F2010-100-B-100
$388.24
3  In Stock
RTD Elements - Thin Film
100 Ω
Class B per IEC60751
2
9.5mm L x 2.0mm W x 0.8mm T
500°C (932°F)
-50°C (-58°F)
10 mm
Pack of 100
F2010-100-A-100
$439.33
1  In Stock
RTD Elements - Thin Film
100 Ω
Class A per IEC60751
2
9.5mm L x 2.0mm W x 0.8mm T
300°C (572°F)
-30°C (-22°F)
10 mm
Pack of 100
F4050-1000-B
$5.97
Available
in 5 weeks
RTD Elements - Thin Film
1000 Ω
Class B per IEC60751
2
5 mm
500°C (932°F)
-50°C (-58°F)
10 mm
Standard
  Load More Items from this family (8) ...
en-US
en
Save Configuration