text.skipToContent text.skipToNavigation

Back To Top

Surface Sensors

33 Products found

Thermistor Sensor Surface-Mount Stick-On or Cement-On

These surface mount thermistor sensors have an adhesive surface on the bottom of the sensor. Just remove the peel strip and apply to any dry, solid surface. These sensors...

$48.79

Models in Stock
View Full Specifications

Self-Adhesive Thermocouples Molded Silicone Design

These sensors are available in 2 different mounting styles for flat or curved surfaces. The integral thermocouple sensor is bonded onto the inner surface of the self adhesi...

$42.73

Models in Stock
View Full Specifications

Self-Adhesive Thermocouples

These thermocouples can be used in outdoor and wet environments, including bright sunlight, with little to no effect on performance or accuracy. Our unique construction tec...

$29.10

Models in Stock
View Full Specifications

Bolt-On Washer Thermocouple Assemblies

A versatile thermocouple assembly that easily mounts to a variety of surfaces. Utilizable for a number of surface temperature measurement applications where fixed mounti...

$19.58

Models in Stock
View Full Specifications

Heavy Duty Bolt-On Washer Thermocouple Assemblies

Rugged thermocouple, for surface mount applications, has a washer mounting surface and an overall dimension of 0.680" O.D., with a 0.260" mounting hole of 304 SS...

$37.56

Models in Stock
View Full Specifications

Flag-Mount Surface Mount Thermistor Sensor

This surface sensor is designed for a variety of temperature measurement applications. It represents a low-cost, fast response sensor and lends itself to easy mounting o...

$48.79

Models in Stock
View Full Specifications

Bolt Mount Thermistor Sensor

The threaded housing on this sensor allows for installation anywhere where a #8-32 hole is available. Its small size requires a minimum amount of space allowing installa...

$48.79

Models in Stock
View Full Specifications

Roller Surface Thermocouple Probes

The 88000 series roller surface probes provides a means of measuring moving surfaces without stopping the process. Equipped with rollers these probes can obtain a tempera...

$249.45

Models in Stock
View Full Specifications

Heat Flux Sensors for Heat Transfer Measurements

Omega's Heat Flux Sensors provide accurate readings, high sensitivity with fast response times. The sensors are rugged and economical. They are ideal for R&D applic...

$499.00

Models in Stock
View Full Specifications

Cement on RTD Elements for Surface Measurement

Models SRTD-1 and SRTD-2 are polyimide insulated surface mount RTD temperature sensors designed to provide a practical method for measuring surface temperatures. These s...

$372.35

Models in Stock
View Full Specifications

High Temperature Thermocouple Surface Probes

Model 88006(*) Miniature, fast response probe with 480°C (900°F) max. surface temperature. Ideal for surface temperatures of small electronic parts. Replaceable Element ...

$228.36

Models in Stock
View Full Specifications

Cement-On Surface Thermocouples

OMEGA introduces its Cement-On, fast response Foil Thermocouples for fast surface temperature measurement applications in three convenient styles. Styles 1, 2 are made from...

$211.88

Models in Stock
View Full Specifications

Surface Thermocouple with Self-Adhesive Backing - Package of 5

OMEGA’s self-adhesive thermocouple temperature sensors have now been expanded to include the popular miniature connector with our patented spool caddy. The spool caddy prov...

$71.41

Models in Stock
View Full Specifications

SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment

The SA1-RTD surface-mount RTD temperature sensor mounts on flat or curved surfaces and provides Class A accuracy for critical temperature monitoring applications. Based on ...

$98.08

Models in Stock
View Full Specifications

Surface Thermocouple High or Low Temperatures! Self Adhesive or Cement-On! Super...

OMEGA introduces the next generation of our fast response surface mount thermocouples. The new SA1XL surface thermocouple achieves response times of less than 0.15 seconds....

$94.68

Models in Stock
View Full Specifications

Flexible Molded RTD Surface Sensors

These 100 ohm Class B Platinum sensors are available in 2 different mounting styles, the SA2C model for curved surfaces and the SA2F model for flat surfaces. The integral ...

$69.13

Models in Stock
View Full Specifications

High Temperature Inconel Overbraided Ceramic Fiber Insulated Thermocouples

Unique OMEGA™ family of high temperature types J, K, E or N thermocouples are double-protected with abrasion-resistant Inconel overbraid with high temperature ceramic fiber...

$70.70

Models in Stock
View Full Specifications

Unique Block Surface Thermocouple Probes

The block style surface probes have a unique construction that makes them ideal for measuring moving, rotating or stationary surfaces. This family of 880000 probes are exte...

$165.07

Models in Stock
View Full Specifications

Thin Leaf-Type Thermocouples

Model 88304(*) Flat, leaf-type thermocouple ideal for measuring layers of plywood, plastic, paper and various laminates, with long, 0.48 cm (19-inch) length. The thermoco...

$68.03

Models in Stock
View Full Specifications

Leaf Surface Temperaure Probe - for Instant Measurement of Flat Surfaces

These unique leaf style surface probes are designed for instant measurement of temperature on flat surfaces and offer special surface temperature probe capabilities. Their ...

$120.24

Models in Stock
View Full Specifications
en-US
en
Save Configuration