Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Surface Sensors

30 Products
Self-Adhesive Polyimide Fast Response Surface Thermocouples

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.

Bolt-On RTD Sensor with Aluminum Flag Housing

The RTD-831 series is designed for use as a surface sensor. It has an aluminum housing for fast transfer of heat to/from the sensing element. Choice of either 100 ohm or 1000 ohm RTD element.

Heat Flux Sensors for Heat Transfer Measurements

Heat Flux thermopile sensors ideal for easily measuring heat transfer & energy efficiency of buildings, soil, pumps, R&D components, and many other thermal systems.

Self-Adhesive Silicone Molded Surface Thermocouples

General use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.

Bolt-On Thermistor Sensors with Threaded SS Housing

Bolt-on or bolt-mount Thermistor sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 100°C.

Cement-On Polyimide Fast Response Surface Thermocouples

Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.

Bolt-On RTD Sensors with Threaded SS Housing

Bolt-on or bolt-mount RTD sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 230°C.

Bolt-On Thermistor Surface Sensors with Aluminum Flag Housing

Thermistor sensors encapsulated in a small aluminum heat-conductive housing with a mounting hole. Ideal for bolting to flat surfaces to measure temperatures up to 100°C.

Bolt-On Thermistor Sensor with Aluminum Flag Housing

The ON-931 series is ideal for surface sensing. It has an aluminum housing for fast transfer of heat to the sensing element. Choice of 2252, 3000, 5000, 10,000 or 30,000 ohm thermistor element.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - Highest Temp

Fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing and fiberglass lead-wires for easily measuring surface temperatures up to 315°C.

Pipe Clamp Thermocouple for 0.25" to 1.4" Diameter Pipes

Clamp-type thermocouple sensor ideal for easily measuring the surface temperature of pipes ranging from 0.25" to 1.4" in diameter. Use with a handheld temperature meter.

Bolt-On Thermocouple with SS Washer Housing

Thermocouples with mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature. Available in type J, K, T, or E calibrations.

Self-Adhesive Polyimide Fast Response RTD Surface Sensors, Class A Accuracy

General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class A Accuracy.

Self-Adhesive Polyimide Fast Response Surface Thermocouples - High Temp

Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.

High Temperature Inconel Overbraided Silica Fiber Insulated Thermocouples

High-temperature abrasion resistant thermocouples with Inconel Overbraiding for measuring temperatures up to 1038°C in rugged applications like profiling ovens and furnaces.

Heavy-Duty Magnetic Mount Thermocouples for Ferrous Metal Surfaces

Spring-loaded thermocouple probes with a powerful single or dual 12lb pull magnet ideal for easily mounting to and measuring the surface temperature of ferrous metals.

Heavy Duty Bolt-On Thermocouple with SS Washer Housing & Armor Cable

Thermocouples with armor cable mounted inside a stainless steel washer housing. Easily bolt to a variety of surfaces to measure temperature in rugged applications.

Self-Adhesive Polyimide Fast Response Thermistor Surface Sensors

General use fast response thermistor sensors mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 150°C.

Heavy-Duty Magnetic Mount RTD Sensors for Ferrous Metal Surfaces

Spring-loaded RTD probes with a powerful 13lb pull magnetic housing ideal for easily mounting to and measuring the surface temperature of ferrous metals up to 400°C.

Adhesive Pad Thermocouple Sensor

The SAP series thermocouple sensors come in curved and flat styles. An adhesive pad holds the sensor onto the measuring surface. These come in types J, K, T and E.

Temperature Surface Sensors

Used to measure the temperature of any flat, curved, or moving surface, Omega offers a large variety of self adhesive, cement-on, bolt-on, magnetic mount, or handheld surface temperature sensors.
Searching for your items
en-US
en
Save Configuration