text.skipToContent text.skipToNavigation

Back To Top

Surface Sensors

Leaf Surface Temperaure Probe - for Instant Measurement of Flat Surfaces

These unique leaf style surface probes are designed for instant measurement of temperature on flat surfaces and offer special surface temperature probe capabilities. Their ...

$120.24

Models in Stock
View Full Specifications

Unique Block Surface Thermocouple Probes

The block style surface probes have a unique construction that makes them ideal for measuring moving, rotating or stationary surfaces. This family of 880000 probes are exte...

$170.35

Models in Stock
View Full Specifications

Unique Roundface Surface Probes

Model 88001(*) Standard probe for stationary surfacemeasurements. Suited to molds, plates, walls, glassware, etc. 480°C (900°F) max. surface temperature. Model 88002(*) Id...

$134.48

Models in Stock
View Full Specifications

High Temperature Inconel Overbraided Ceramic Fiber Insulated Thermocouples

Unique OMEGA™ family of high temperature types J, K, E or N thermocouples are double-protected with abrasion-resistant Inconel overbraid with high temperature ceramic fiber...

$70.70

Models in Stock
View Full Specifications

Magnet Mount Thermocouples

An extremely versatile low cost magnetic mount thermocouple! Utilize for a myriad of applications where magnet mounting is feasible. A portable and flexible solution. ...

$116.02

Models in Stock
View Full Specifications

Magnetic Mount Thermocouple Probes

Magnetized probes, suitable for long term contact pressure. The 88401 uses PFA insulated lead wire and is rated to a max. surface temperature of 250°C (480°F). The 88402...

$165.07

Models in Stock
View Full Specifications

Ready-Made Surface Thermocouple with Self-Adhesive Backing IEC - Package of 5

OMEGA's self-adhesive thermocouples have now been expanded to include the popular miniature connector with our patented wire caddy. The wire caddy provides a convenient...

$71.41

Models in Stock
View Full Specifications

Solder Iron Measuring Module with Sensor Head Element

Solder Iron Measuring Module with Sensor Head Element"

$89.73

Models in Stock
View Full Specifications

Bolt-On or Cement-On Surface RTD Sensor

The RTD-830 is designed for use as a surface temperature sensor. The aluminum housing allows for fast transfer of heat to/from the sensing element. The housing contains a c...

$86.74

Available
in 8 days
View Full Specifications

Precision Thermistor Sensors for Surface Temperature Measurements

Precision Thermistor Sensors for Surface Temperature Measurements"

$54.22

Available
in 5 days
View Full Specifications

Surface Temperature Connector/Sensor

OMEGA’s new surface temperature Connector offers a fast, easy way to measure surface temperatures. Just plug the STC100 into your handheld thermometer and you’re ready to...

$72.26

Available
in 2 weeks
View Full Specifications
en-US
en
Save Configuration