text.skipToContent text.skipToNavigation

Back To Top

Configurable Sensor Type RTD Thermocouple Probes

The most common thing you’ll have to replace on your thermocouple assemblies is the th...

[+]
4 Products found
thumbnail

This RTD probe assembly has a heavy duty 3-prong Omega "OTP" style connector for easy installation to extension cables, hand held meters or other instrumentation. T...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Process Temperature Range Sensor Application Accuracy Nominal Resistance Sheath Material Probe Diameter Probe Length Connector Style
PR-13-2-100-1/4-12-E
$93.69
22  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.250 in
12 in
3-Prong Standard Connector
PR-13-2-100-1/4-18-E
$101.06
11  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.250 in
18 in
3-Prong Standard Connector
PR-13-2-100-1/8-12-E
$110.53
2  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.125 in
12 in
3-Prong Standard Connector
PR-13-2-100-1/4-6-E
$93.69
28  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.250 in
6 in
3-Prong Standard Connector
PR-13-2-1000-3/16-12-E
$110.53
4  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
1000 Ω
304 Stainless Steel
0.187 in
12 in
3-Prong Standard Connector
  Load More Items from this family (81) ...
thumbnail

This RTD probe assembly has a miniature 3-prong Omega 'MTP' style connector for easy installation to extension cables, hand held meters or other instrumentation. The sheat...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Process Temperature Range Sensor Application Accuracy Nominal Resistance Sheath Material Probe Diameter Probe Length Connector Style
PR-17-2-100-1/8-12-E
$110.53
15  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.125 in
12 in
3-Prong Miniature Connector
PR-17-2-100-1/8-6-E
$110.53
57  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.125 in
6 in
3-Prong Miniature Connector
PR-17-2-100-1/16-10-E
$141.06
1  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.062 in
10 in
3-Prong Miniature Connector
PR-17-2-100-1/8-14-E
$115.27
1  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.125 in
14 in
3-Prong Miniature Connector
PR-17-2-100-1/8-3-E
$110.53
21  In Stock
RTD
-200 to 500°C (-328 to 932°F)
Immersion Probe
Class A per IEC60751
100 Ω
304 Stainless Steel
0.125 in
3 in
3-Prong Miniature Connector
  Load More Items from this family (30) ...
thumbnail

This RTD probe with pt100 ohm RTD has a heavy duty 3-prong Omega "OTP" style connnector for easy installation to extension cables, hand held meters or other instrum...

Read More
Product Number Sensor Type Process Temperature Range Sensor Application Accuracy Nominal Resistance Sheath Material Probe Diameter Probe Length Connector Style Additional Feature
PRTF-13-2-100-1/4-5.6-E
$54.74
1  In Stock
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
0.250 in
5.6 in
3-Prong Standard Connector
none
PRTF-13-2-100-1/4-6-E
$54.74
53  In Stock
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
0.250 in
6 in
3-Prong Standard Connector
none
PRTF-13-2-100-1/4-9-E
$54.74
4  In Stock
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
0.250 in
9 in
3-Prong Standard Connector
none
PRTF-13-2-100-3/16-9-E
$62.11
10  In Stock
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
0.187 in
9 in
3-Prong Standard Connector
none
PRTF-13-2-1000-3/16-9-E
$72.64
Available
in 2 weeks
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
1000 Ω
304 Stainless Steel
0.187 in
9 in
3-Prong Standard Connector
none
  Load More Items from this family (19) ...
thumbnail

This RTD probe assembly has a miniature 3-prong Omega "MTP" style connector for easy connection to extension cables, hand held meters or other instrumentation. The ...

Read More
Product Number Sensor Type Process Temperature Range Sensor Application Accuracy Nominal Resistance Sheath Material Probe Diameter Probe Length Connector Style
PRTF-17-2-100-1/8-9-E
$62.11
4  In Stock
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
0.125 in
9 in
3-Prong Miniature Connector
PRTF-17-2-1000-1/8-6-E
$61.58
Available
in 2 weeks
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
1000 Ω
304 Stainless Steel
0.125 in
6 in
3-Prong Miniature Connector
PRTF-17-2-100-M30-225-E
$62.11
Available
in 3 weeks
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
3.00 mm
225 mm
3-Prong Miniature Connector
PRTF-17-2-100-M30-300-E
$62.11
Available
in 3 weeks
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
3.00 mm
300 mm
3-Prong Miniature Connector
PRTF-17-2-100-M30-600-E
$70.16
Available
in 3 weeks
RTD
-50 to 500°C (-58 to 932°F)
Immersion Probe
Class B per IEC60751
100 Ω
304 Stainless Steel
3.00 mm
600 mm
3-Prong Miniature Connector
  Load More Items from this family (9) ...
en-US
en
Save Configuration