Thermocouple Probes

The most common thing you’ll have to replace on your thermocouple assemblies is the thermocoupl...
[+]
185 Products found
thumbnail

The TJ36 Series of thermocouple probes offers Heavy Duty Transition Joint Probes in convenient termination to PFA coated lead wire. Refer chart to get Probe Diameter (A), Transitio...

Read More

This product has variations available for quick shipping.

Product Number Category Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Color Code Standard Additional Feature
TJ36-CAIN-116U-18
$39.56
16  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
Inconel® 600
Ungrounded
0.062 in
18 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJ36-CAIN-18U-12
$38.51
7  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
Inconel® 600
Ungrounded
0.125 in
12 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJ36-CAIN-18U-6
$38.51
10  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
Inconel® 600
Ungrounded
0.125 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJ36-CASS-116U-6
$38.51
64  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TJ36-CASS-116U-6-SMPW-M
$43.78
40  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
6 in
PFA
24 AWG
40 in
Miniature Connector
ANSI (Standard)
None
  Load More Items from this family (2,839) ...
thumbnail

OMEGA™ Exotic Thermocouple Probes are designed for use in extreme temperatures, up to 2315°C (4200°F). These probes utilize either Platinum/Rhodium (types R, S, or B) or Tungsten/R...

Read More
Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Wire Gauge Connector Style Connector Color Code Standard Additional Feature
XMO-W5R26-U-125-30-H-SX-12
$491.09
11  In Stock
Thermocouple
C
0 to 2200°C (32 to 4000°F)
Immersion Probe
Molybdenum
Ungrounded
0.125 in
12 in
30 AWG
Ceramic Miniature Connector
ANSI (Standard)
Hafnia Insulators
XMO-P10R-U-250-24-A-TJ-17-DUAL
$1,186.00
Available
in 3 weeks
Thermocouple
R
0 to 1480°C (32 to 2700°F)
Immersion Probe
1/2\" NPT
Molybdenum
Ungrounded
0.250in
17 in
24 AWG
Heavy-Duty Transition Termination with Dual Elements
XPA-P13R-U-062-30-M-SX-36
$7,532.00
Available
in 2 weeks
Thermocouple
R
0 to 1650°C (32 to 3000°F)
Immersion Probe
1/2\" NPT
Platinum Rhodium Alloy
Ungrounded
0.062 in
36 in
30 AWG
SHX Miniature High Temperature Ceramic Connector
XPA-P13R-U-125-24-M-HX-12
$6,544.00
Available
in 2 weeks
Thermocouple
R
0 to 1650°C (32 to 3000°F)
Immersion Probe
1/2\" NPT
Platinum Rhodium Alloy
Ungrounded
0.125 in
12 in
24 AWG
NHX High Temperature Ceramic Connector
XMO-W5R26-U-062-36-H-SX-12
$470.49
Available
in 4 weeks
Thermocouple
C
0 to 2200°C (32 to 4000°F)
Immersion Probe
1/2\" NPT
Molybdenum
Ungrounded
0.062 in
12 in
36 AWG
SHX Miniature High Temperature Ceramic Connector
  Load More Items from this family (20) ...
thumbnail

OMEGA’s High Impact (ABS) Plastic Handles (SDX) and Heavy Duty Aluminum Probe Handles (HDX) provide a fast, easily connected system of handheld probes for a broad range of applicat...

Read More

This product has variations available for quick shipping.

Product Number Thermocouple Type Type of Sensor Process Connection Process Connection Size Insulation Wire Gauge Wire Length Termination Connection Type Additional Feature 1 Additional Feature 2 Application of Sensor
SDX-UST-K-SMP-M
$28.76
6  In Stock
K
Not Applicable
Not Applicable
Not Applicable
PFA
28 AWG
60 in
Mini Male connector
Not Applicable
Retractable Cable
Air/Gas Temperature, General Purpose, Liquid Temperature
SDX-UST-E-OST-M
$29.24
1  In Stock
E
Not Applicable
Not Applicable
Not Applicable
PFA
28 AWG
60 in
Standard Male Connector
Not Applicable
Retractable Cable
Air/Gas Temperature, General Purpose, Liquid Temperature
HDX-OST-E-SMP-F
$43.85
3  In Stock
E
Not Applicable
Not Applicable
Not Applicable
PFA
28 AWG
60 in
Mini Female connector
Not Applicable
Retractable Cable
Air/Gas Temperature, General Purpose, Liquid Temperature
HDX-OST-T-SMP-M
$43.85
4  In Stock
T
Not Applicable
Not Applicable
Not Applicable
PFA
28 AWG
60 in
Mini Male connector
Aluminum Handle
Retractable Cable
Air/Gas Temperature, General Purpose, Liquid Temperature
SDX-UST-J-SMP-M
$28.76
Available
in 8 weeks
J
Not Applicable
Not Applicable
Not Applicable
PFA
28 AWG
60 in
Mini Male connector
Not Applicable
Retractable Cable
Air/Gas Temperature, General Purpose, Liquid Temperature
  Load More Items from this family (33) ...
thumbnail

Shown smaller than actual size Now available in Type N, Inconel N or K High Performance XL material. Click Read More

This product has variations available for quick shipping.

Product Number Category Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Color Code Standard Additional Feature
TMTSS-062U-6
$34.29
48  In Stock
Thermocouple
T
0 to 260°C (32 to 500°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
TMTSS-125U-6
$34.29
22  In Stock
Thermocouple
T
0 to 315°C (32 to 600°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.125 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
JMTSS-062U-6
$34.29
49  In Stock
Thermocouple
J
0 to 440°C (32 to 825°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
JMTSS-125G-6
$32.18
45  In Stock
Thermocouple
J
0 to 520°C (32 to 970°F)
Immersion Probe
304 Stainless Steel
Grounded
0.125 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
JMTSS-125U-6
$34.29
72  In Stock
Thermocouple
J
0 to 520°C (32 to 970°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.125 in
6 in
PFA
24 AWG
40 in
Stripped Leads
ANSI (Standard)
None
  Load More Items from this family (331) ...
thumbnail

These general purpose platinum RTD sensor probes contain Omega's Platinum thin film RTD elements connected directly to PFA insulated and jacketed cable without the need for ex...

Read More

This product has variations available for quick shipping.

Product Number Category Process Temperature Range Sensor application Accuracy Nominal Resistance Number of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Additional Feature
PRTF-10-2-100-1/4-6-E
$45.71
89  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.250 in
6 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-1/4-9-E
$45.71
18  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.250 in
9 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-1/8-24-E
$59.53
19  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
24 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-1/8-6-E
$53.15
12  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
6 in
PFA
26 AWG
40 in
Stripped Leads
None
PRTF-10-2-100-1/8-9-E-ST
$52.09
6  In Stock
RTD
-50 to 260°C (-58 to 500°F)
Immersion Probe
Class B per IEC60751
100 Ω
3
304 Stainless Steel
0.125 in
9 in
PFA
26 AWG
40 in
Stripped Leads
With Shrink Tube
  Load More Items from this family (85) ...
thumbnail

The OMEGA ® Quick Disconnect Molded Thermocouple Assemblies are available with sheath diameters of 1 /16 , 1 /8 , 3 /16 and 1 /4 " in standard 12, 18 and 24" nominal len...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
JQSS-116U-12
$35.62
57  In Stock
Thermocouple
J
0 to 440°C (32 to 825°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.062 in
12 in
Standard Connector
ANSI (Standard)
None
JQSS-14U-12
$38.81
10  In Stock
Thermocouple
J
0 to 720°C (32 to 1300°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.250 in
12 in
Standard Connector
ANSI (Standard)
None
JQSS-14U-6
$38.81
8  In Stock
Thermocouple
J
0 to 720°C (32 to 1300°F)
Immersion Probe
304 Stainless Steel
Ungrounded
0.250 in
6 in
Standard Connector
ANSI (Standard)
None
JQSS-18G-12
$31.37
35  In Stock
Thermocouple
J
0 to 520°C (32 to 970°F)
Immersion Probe
304 Stainless Steel
Grounded
0.125 in
12 in
Standard Connector
ANSI (Standard)
None
JQSS-18G-6
$31.37
40  In Stock
Thermocouple
J
0 to 520°C (32 to 970°F)
Immersion Probe
304 Stainless Steel
Grounded
0.125 in
6 in
Standard Connector
ANSI (Standard)
None
  Load More Items from this family (866) ...
thumbnail

OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated fo...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
KMQIN-062G-12
$33.49
82  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
Inconel® 600
Grounded
0.062 in
12 in
Miniature Connector
ANSI (Standard)
None
KMQIN-062G-6
$32.43
35  In Stock
Thermocouple
K
0 to 920°C (32 to 1690°F)
Immersion Probe
Inconel® 600
Grounded
0.062 in
6 in
Miniature Connector
ANSI (Standard)
None
KMQIN-125G-6
$32.43
6  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
Inconel® 600
Grounded
0.125 in
6 in
Miniature Connector
ANSI (Standard)
None
KMQIN-125U-6
$34.56
93  In Stock
Thermocouple
K
0 to 1070°C (32 to 1960°F)
Immersion Probe
Inconel® 600
Ungrounded
0.125 in
6 in
Miniature Connector
ANSI (Standard)
None
KMQSS-040G-6
$36.68
13  In Stock
Thermocouple
K
0 to 700°C (32 to 1290°F)
Immersion Probe
304 Stainless Steel
Grounded
0.040 in
6 in
Miniature Connector
ANSI (Standard)
None
  Load More Items from this family (637) ...
thumbnail

Super OMEGACLAD™ XL Probes are an excellent choice for high-temperature measurement. They provide very low drift at high temperatu...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
KMQXL-040G-12
$42.00
5  In Stock
Thermocouple
K
0 to 800°C (32 to 1472°F)
Immersion Probe
Super OMEGACLAD™ XL
Grounded
0.040 in
12 in
Miniature Connector
ANSI (Standard)
None
KMQXL-040U-12
$44.12
10  In Stock
Thermocouple
K
0 to 800°C (32 to 1472°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.040 in
12 in
Miniature Connector
ANSI (Standard)
None
KMQXL-040U-18
$44.92
3  In Stock
Thermocouple
K
0 to 800°C (32 to 1472°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.040 in
18 in
Miniature Connector
ANSI (Standard)
None
KMQXL-040U-6
$43.06
34  In Stock
Thermocouple
K
0 to 800°C (32 to 1472°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.040 in
6 in
Miniature Connector
ANSI (Standard)
None
KMQXL-062G-12
$36.68
60  In Stock
Thermocouple
K
0 to 1038°C (32 to 1900°F)
Immersion Probe
Super OMEGACLAD™ XL
Grounded
0.062 in
12 in
Miniature Connector
ANSI (Standard)
None
  Load More Items from this family (132) ...
thumbnail

Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatu...

Read More

This product has variations available for quick shipping.

Product Number Sensor Type Thermocouple Type Process Temperature Range Sensor application Sheath Material Junction type Probe Diameter Probe Length Connector Style Connector Color Code Standard Additional Feature
KQXL-116U-12
$38.81
55  In Stock
Thermocouple
K
0 to 1038°C (32 to 1900°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.062 in
12 in
Standard Connector
ANSI (Standard)
None
KQXL-116U-18
$39.87
11  In Stock
Thermocouple
K
0 to 1038°C (32 to 1900°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.062 in
18 in
Standard Connector
ANSI (Standard)
None
KQXL-116U-36
$43.06
6  In Stock
Thermocouple
K
0 to 1038°C (32 to 1900°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.062 in
36 in
Standard Connector
ANSI (Standard)
None
KQXL-116U-6
$38.81
16  In Stock
Thermocouple
K
0 to 1038°C (32 to 1900°F)
Immersion Probe
Super OMEGACLAD™ XL
Ungrounded
0.062 in
6 in
Standard Connector
ANSI (Standard)
None
KQXL-14G-12
$38.81
6  In Stock
Thermocouple
K
0 to 1204°C (32 to 2200°F)
Immersion Probe
Super OMEGACLAD™ XL
Grounded
0.250 in
12 in
Standard Connector
ANSI (Standard)
None
  Load More Items from this family (140) ...
thumbnail

OMEGA™ thermocouples are precise temperature measuring elements made of the highest grade materials available. They are carefully assembled according to the highest standards set b...

Read More

This product has variations available for quick shipping.

Product Number Thermocouple Type Type of Sensor Process Connection Junction Type Probe Diameter Probe Length Insulation Wire Gauge Termination Connection Type Application of Sensor
DH-1-20-J-12
$23.22
31  In Stock
J
Thermocouple Elements
Direct Contact/Thermowell
Exposed
0.125 in
12 in
Mullite Ceramic
20 AWG
Lead wire
Air/Gas Temperature, Surface Temperature, High Temperature
DH-1-20-K-12
$23.22
22  In Stock
K
Thermocouple Elements
Direct Contact/Thermowell
Exposed
0.125 in
12 in
Mullite Ceramic
20 AWG
Lead wire
Air/Gas Temperature, Surface Temperature, High Temperature
DH-1-24-K-12
$23.22
81  In Stock
K
Thermocouple Elements
Direct Contact/Thermowell
Exposed
0.063 in
12 in
Mullite Ceramic
24 AWG
Lead wire
Air/Gas Temperature, Surface Temperature, High Temperature
BARE-20-K-12
$11.15
59  In Stock
K
Thermocouple Elements
Direct Contact/Thermowell
Exposed
Not Applicable
12 in
Not Applicable
20 AWG
Lead wire
Air/Gas Temperature, Surface Temperature, High Temperature
BARE-24-K-12
$11.15
69  In Stock
K
Thermocouple Elements
Direct Contact/Thermowell
Exposed
Not Applicable
12 in
Not Applicable
24 AWG
Lead wire
Air/Gas Temperature, Surface Temperature, High Temperature
  Load More Items from this family (315) ...
thumbnail

OMEGA’s rugged Compression Fitting Thermocouples are ideally suited for measuring plastic processing machinery temperatures at the crosshead, die, and barrel. It is ideal. The maxi...

Read More

This product has variations available for quick shipping.

Product Number Category Thermocouple Type Process Temperature Range Sensor application Process Connection Size Sheath Material Junction type Probe Diameter Probe Length Cable Insulation Cable Length Termination Connection Type Additional Feature
CF-000-J-4-60-1
$32.18
2  In Stock
Thermocouple
J
0 to 480°C (32 to 900°F)
Immersion Probe
1/8" NPT
304 Stainless Steel
Grounded
0.187 in
4 in
Fiberglass with Armored Cable
60 in
Spade Lugs
Straight Probe
CF-000-K-2-60-1
$32.18
20  In Stock
Thermocouple
K
0 to 480°C (32 to 900°F)
Immersion Probe
1/8" NPT
304 Stainless Steel
Grounded
0.187 in
2 in
Fiberglass with Armored Cable
60 in
Spade Lugs
Straight Probe
CF-000-K-4-60-2
$35.34
20  In Stock
Thermocouple
K
0 to 480°C (32 to 900°F)
Immersion Probe
1/8" NPT
304 Stainless Steel
Grounded
0.187 in
4 in
Fiberglass with Armored Cable
60 in
Standard Connector
Straight Probe
CF-090-J-4-60-1
$33.24
37  In Stock
Thermocouple
J
0 to 480°C (32 to 900°F)
Immersion Probe
1/8" NPT
304 Stainless Steel
Grounded
0.187 in
4 in
Fiberglass with Armored Cable
60 in
Spade Lugs
90 Degree Angle Probe
CF-090-K-4-60-1
$33.24
9  In Stock
Thermocouple
K
0 to 480°C (32 to 900°F)
Immersion Probe
1/8" NPT
304 Stainless Steel
Grounded
0.187 in
4 in
Fiberglass with Armored Cable
60 in
Spade Lugs
90 Degree Angle Probe
  Load More Items from this family (142) ...
thumbnail

This TH-10 Series general purpose thermistor probes have a stainless steel sheath sealed at the tip for direct immersion into process liquids. The straight sheath design, w...

Read More

This product has variations available for quick shipping.

Product Number Category Process Temperature Range Sensor application Accuracy Nominal Resistance Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type
TH-10-44006-1/8-2-40
$44.74
57  In Stock
Thermistor
-80 to 150°C (-112 to 302°F)
Immersion Probe
±0.2°C
10,000 Ω
304 Stainless Steel
0.125 in
2 in
PFA
26 AWG
40 in
Stripped Leads
TH-10-44006-1/8-4-40
$44.68
24  In Stock
Thermistor
-80 to 150°C (-112 to 302°F)
Immersion Probe
±0.2°C
10,000 Ω
304 Stainless Steel
0.125 in
4 in
PFA
26 AWG
40 in
Stripped Leads
TH-10-44006-18-2-120
$51.75
4  In Stock
Thermistor
-80 to 150°C (-112 to 302°F)
Immersion Probe
±0.2°C
10,000 Ω
304 Stainless Steel
0.125 in
2 in
PFA
26 AWG
120 in
Stripped Leads
TH-10-44006-M60-150-1
$48.95
Available
in 3 weeks
Thermistor
-80 to 150°C (-112 to 302°F)
Immersion Probe
±0.2°C
10,000 Ω
304 Stainless Steel
60 mm
150 mm
PFA
26 AWG
1 m
Stripped Leads
TH-10-44006-M6-100-1
$46.73
Available
in 3 weeks
Thermistor
-80 to 150°C (-112 to 302°F)
Immersion Probe
±0.2°C
10,000 Ω
304 Stainless Steel
6 mm
100 mm
PFA
26 AWG
1 m
Stripped Leads
  Load More Items from this family (18) ...
en-US
en
Save Configuration