Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld IR Thermometer-50°C to 1050°C Temperature

Infrared Thermometer with Patented Circle/Dot Laser Sighting and Wireless USB
Warranty
  • CE Approved

$313.08

Item# OS-DT8855W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $313.08
5-9 $297.43
10-24 $291.16
25-49 $278.64
50-99 $272.38
100+ $266.12

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 20 left

Limited Stock
Infrared Thermometer with Patented Circle/Dot Laser Sighting and Wireless USB OS-DT8855W OS-DT8855W
  • Data Logger with Built-In Memory Storing up to 20 Readings
  • Wireless USB Interface (RF 915 MHz for USA, Canada, and Mexico)
  • Wireless Transmission Distance: 15 m (49.2 ft)
  • IR Temperature Range -50 to 1050°C (-58 to 1922°F)

OS-DT8855W Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Distance to Spot Size Ratio
Field of View
Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Analog Output
Spectral Response
Response Time


Description

The high performance, handheld OS-DT8855W infrared thermometer is a non-contact temperature measurement instrument that features a laser circle/dot sight. The patented laser sighting system defines the target for point and shoot measurement of temperatures from -50 to 1050°C (-58 to 1922°F) and reads surface temperature in less than a second.

SPECIFICATIONS
Temperature Range: -50 to 1050°C (-58 to 1922°F)
Accuracy:
-20 to 200°C (-4 to 392°F) Target Temp: ±1.5% rdg +2°C (3.6°F)
200 to 538°C (392 to 1000°F) Target Temp: ±2.0% rdg +2°C (3.6°F)
Response Time: Less than 1 second
Spectral Response: 8-14 microns
Emissivity: Digitally adjustable from 0.10 to 1.0
Power Requirements: 9V battery or supplied AC adaptor
Laser Power Output: <1 mW
Wavelength: 630 to 670 nm
Laser Classification: Class 2 Ambient Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Weight: 290 g (10.2 oz)
Distance to Spot Ratio: 30:1
Dimensions: 175 H x 38 W x 95 mm D (6.87 x 1.5 x 3.75")
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Mexico.
loading all models
loading all reviews
Rated 1 out of 5 by from Does NOT project a ring of laser dots This device does not have the key feature that is so clearly shown in the illustration. It does NOT project a ring of laser dots. It has the usual, useless and misleading SINGLE dot. I returned the device. If you need the laser dot ring feature, this unit is not for you.
Date published: 2015-12-04
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS-DT8855W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can the 1mv/degree analog output be read from the terminals on the thermometer unit itself? or is the RF transmitter base required? Specifically, I'm asking about the four contacts near the bottom of the device

Asked by: Tim from Facture
Thank you for your interest in our product The output jack of the transmitter base provides a 1 MVdc per degree analog output. A mini plug cable connected to a banana plug pairs is supplied with the OS-DT8855W . Please reference the manual per the attached link which has additional details https://assets.omega.com/manuals/M4741.pdf
Answered by: SAE SAT
Date published: 2019-11-21

can this device measure a flue gas temperature with type K thermocouple ? i need to know this before i buy it thank you

Asked by: Salto
Thank you for your interest in our Product The OS-DT8855W accepts a Type K thermocouple that can be used to measure flue gas temperatures Omega Engineering offers many different Probe Styles with mini connectors that can plug directly to the unit To assist you in your product selection , please Contact our Temperature group at 800-826-6342 or you can email your requirements at temperature@omega.com
Answered by: SAT_SAE
Date published: 2020-01-27

Is there a way to download the OS-DT8855W software to transmit the data to my computer?

Asked by: Gabrielle F
Thank you for your inquiry. The software can be found: https://software.omega.com/SoftwareList.html
Answered by: Application Engineer CB
Date published: 2022-03-03

Can this be used with custom software for the wireless function or will it only work with the OS-DT8855W software? I currently use the OS-MINIUSB-SN201 with modbus rtu and would like to have the wireless feature of the OS-DT8855W to transmit information

Asked by: DevinH
Thank you for your interest in our Product The OS-DT8855W software is specifically for the OS-DT8855W only
Answered by: SAT_SAE
Date published: 2019-11-23
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OS-DT8855W, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration