text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Miniature Fixed Infrared Temperature Sensor with Touch Screen Display

$721.00

Item# OS-MINI-HA201-D-C4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $721.00
10-24 $684.95
25-49 $670.53
50-99 $641.69
100-199 $627.27
200+ $612.85

In stock

Lead Time ( If not in Stock): 8 weeks

Miniature Fixed Infrared Temperature Sensor with Touch Screen Display OS-MINI-HA201-D-C4 OS-MINI-HA201-D-C4
  • Miniature Sensing Head and Configurable Electronics Module
  • Screen Color Change Indicates Alarm Mode
  • Optional Touch Screen for Temperature Indication and Configuration,
  • Optional High- Ambient Sensing Head Withstands Up to 180°C (356°F) Without Cooling
  • Adjustable Emissivity Setting on All Models— Suitable for a Wide Range of Target Materials Such as Paper, Plastics, Food, Painted Surfaces, and Many More
  • Optional Data Logging to MicroSD Card on Touch Screen Models
  • Resistant to Interference from Movement of Sensing Head Cable— Ideal for Mounting on Robot Arms
  • 4 to 20 mA or RS485 Modbus® Outputs
  • Optional Alarm Relay Outputs Rated 24 Vdc— No Need for Separate Trip Amplifier
  • Temperature Ranges from -20 to 1000°C
  • Maximum, Minimum, Average and Instantaneous Readings, Peak or Valley Hold, Reflected Energy Compensation
  • Optional Mounting Brackets, Air Purge Collar, Laser Sighting Tool and Protective Window
  • Sensing Head Sealed to IP65

Product info

Process Temprature Range
-20°C (-4°F) to 1000°C (1832°F)
Field of View
201
Accuracy @ Ambient
±1% rdg or 1°C(1.8°F)
Operating Temprature range
0°C (32°F) to 60°C (140°F)
Laser Output
No
Built in Display
Yes
Emissivity
0.2-1
Cable Length
3 ft
Output
4 to 20 mA, 2 Alarm relays output
Supply Voltage
24 Vdc
Spectral Response
8 to 14 microns
Response Time
240 ms
Communication Protocol
RS485
Intrisically Safe
None
Features
Touch Screen Interface

Product Specs

  • Form Factor Fixed Mount
  • Emissivity 0.20 to 1.00
  • Repeatability ±0.5°C or 0.5%
  • Measurement Type Temperature
  • Sensor Diameter 45 mm
  • Measurement Units RH
  • Sensor Length 18 mm
  • Thread Size 1 mm
  • Temperature Accuracy ±1°C or 1%

The new OMEGA™ mini infrared pyrometer is packed full of exciting new features. Its miniature sensing head measures just 18 x 45 mm (0.71 x 1.8"), making it ideal for mounting in tight spaces. A high ambient version is capable of withstanding temperatures of up to 180°C (356°F) without water or aircooling, allowing significant energy and cost savings to be made. Manufactured from 316 stainless steel and sealed to IP65, the Omega mini sensing head is ideal for food and pharmaceutical applications among many others. A wide selection of optics allows the Omega mini to focus on small or large targets at short or long distances. The special low-noise interconnecting cable is resistant to interference from movement, making the sensing head ideal for mounting on robot arms. It can be supplied in lengths from 1 to 30 m (3.3 x 98'). The electronics module is also available with a number of different options: The backlit touch screen interface provides a large, bright display of the measured temperature in digital format and a graph view that shows the history of the measured temperature. It also enables full configuration ofthe sensor including temperature range setting between -20 to 1000°C (-4 to 1832°F), adjustable filtering, peak or valley hold processing, emissivity setting and reflected energy compensation. In alarm conditions, the whole display changes color to provide an immediate and obvious alarm indication. Alarm modes and levels can be configured via the touch screen. When fitted with a MicroSD card, the Omega mini also functions as a data logger, providing a useful means of recording process temperatures for quality assurance and traceability. The user can select the sample rate and the number of samples to be taken and schedule the data logging to start at a certain time. With a 2 GB card, the user can store 28.4 million time and date stamped readings, which provides almost 1 year’s worth of data at the fastest possible sample rate of 1 per second. Output options include 4 to 20 mA, RS485 Modbus and alarm relays, which are rated 24 Vdc so there is no need for a separate trip amplifier. Other options include mounting brackets, an air purge collar, protective lens cover and laser sighting tool.

Touch Screen Specifications
Touch Screen Display Format: 72 mm (2.83") resistive touch TFT, 320 x 240 pixels, backlit
Configurable Parameters: Temperature range, temperature units, emissivity setting, reflected energy compensation, alarms, signal processing, Modbus address (C4-R-D models), date and time, data logging
Temperature Units: °C or °F configurable
Temperature Resolution: 0.1°
Alarm Configuration: Two alarms with adjustable level, individually configurable as HI or LO; alarm 2 can be set to target temperature or sensing head internal temperature
Signal Processing: Average, peak hold, valley hold, minimum, maximum


Specifications
Maximum Temperature Span (MA-R-D Models): 1020°C (1868°F)
Minimum Temperature Span (MA-R-D Models): 100°C (212°F)
Output: 4 to 20 mA or RS485 Modbus
Accuracy: ± 1°C or 1%, whichever is greater
Repeatability: ± 0.5°C or 0.5%, whichever is greater
Emissivity Setting Range: 0.20 to 1.00
Emissivity Setting Method:
MA Models: Via two rotary switches in electronics box
C4 and C4-R-D Models: Via RS485
MA-R-D and C4-R-D Models: Via touch screen
Response Time, t90: 240 ms (90% response)
Spectral Range: 8 to 14 µm
Supply Voltage: 24 Vdc ± 5%
Maximum Current Draw: 100 mA
Maximum Loop Impedance (MA and MA-R-D Models): 900 O (4 to 20 mA output)
Alarm Relays (MA-R-D and CR-R-D Models): 2 x single pole changeover alarm relays rated 24 Vdc, 1 A, isolated 500 Vdc
Cable Length (Sensing Head to Electronics Module): 1 m (3.3') (standard), up to 30 m (98.4') (optional)
Weight with 1 m (3.3') Cable: Approximately 390 g (14 oz)
Cable Connections: Removable screw terminal blocks (see connections diagram to right)
Conductor Size: 28 to 18 AWG
Output Cable Gland: Suitable for cable diameters 3.0 to 6.5 mm
Sensing Head: 316 stainless steel (see diagram on previous page)
Dimensions: Ø18 x 45 mm
Mounting: M16 x 1 mm thread
Electronics Module: Die-cast aluminum
Dimensions: 98 W x 64 H x 36 mm D (3.9 x 2.5 x 1.4")
Mounting: Two M4 screws for wall mounting (see diagram on previous page)

  • CE Icon CE

en-US
en
Save Configuration