text.skipToContent text.skipToNavigation

Infrared Temperature Sensor/Transmitters

$241.80

Item# OS101E-K

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $241.80
5-9 $229.71
10-24 $224.87
25-49 $215.20
50-99 $210.37
100-499 $205.53
500-999 $187.44
1000+ $175.73

In stock

Lead Time ( If not in Stock): 2 weeks

Infrared Temperature Sensor/Transmitters OS101E-K OS101E-K
Infrared Temperature Sensor/Transmitters is rated 4.0 out of 5 by 1.
  • y_2020, m_3, d_28, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS101E-K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • -18 to 538°C (0 to 1000°F) Temperature Range
  • Adjustable Emissivity from 0.10 to 1.0
  • Fast, Accurate, Repeatable Readings
  • Type K Thermocouple, 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, or 1 mV/Deg Analog Output Models
  • Built-In °C/°F-Switchable
  • LED Display Model Available
  • Rugged, Miniature Industrial Enclosure with Remote Sensor Head
  • User-Adjustable High or Low Alarm Output
  • PC Interface Standard on All Models
  • OS100-SOFT Data Acquisition and Real- Time Temperature Display Software
  • NEMA 4 (IP65) Rated Aluminum Housing
  • Models with High- Temperature Sensor Head Available

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Spectral Response
Response Time
Communication Protocol
Intrisically Safe
Features

Product Specs

OMEGA’s new OS100E Series miniature infrared transmitters measure a temperature range of -18 to 538°C (0 to 1000°F). They consist of a remotely mounted infrared sensor head connected to a high-performance, microprocessor-based signal conditioner. The miniature sensor head is ideal for measuring temperature in confined, hard-to-reach places and harsh environments. The sensor head is connected to the main electronics housing via a 1.8 m (6') shielded cable. The signal conditioner’s main electronics are mounted in a rugged NEMA 4 (IP65) rated die-cast aluminum housing. Model OS102E includes a built-in LED display that is switchable between °C and °F. Standard features include adjustable emissivity, field-adjustable alarm output, and RS232 PC interface. The unit has analog outputs such as 4 to 20 mA, 0/5 Vdc, 0/10 Vdc, 1 mV/degree, and Type K thermocouple.

SPECIFICATIONS
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy: ±2% rdg or 2.2°C (4°F), whichever is greater; ( @ 22°C (72°F) Ambient Temperature and Emissivity ≥0.95
Optical Field of View: 6:1 (distance/spot size)
Sensor Head Cable Extension: Up to 15 m (50') total
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable
Display Option (102E): 4-digit LED, °C/°F switchable
Operating Ambient:
Main Transmitter: 0 to 50°C (32 to 122°F)
Sensor Head: 0 to 70°C (32 to 158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate for OS100-WC: 0.25 GPM, room temperature
Thermal Shock: About 30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate for OS100-AP: 1 CFM (0.5 L/s)
Power: 12 to 24 Vdc @ 150 mA
PC Communications: Serial RS232, 2-way
Analog Outputs:
MV: 1 mV/degree
K: K Type thermocouple
MA: 4 to 20 mA
V1: 0 to 5 Vdc
V2: 0 to 10 Vdc
Output Load Requirements:
Min Load: 1 kΩ (0 to 5 Vdc), 2 kΩ (0 to 10 Vdc)
Max Load (4 to 20 mA): (supply power - 4)/20 mA
Transmitter Housing: NEMA 4 (IP65), die-cast aluminum
Sensor Head Housing: NEMA 4 (IP65), aluminum
Alarm Output: Open drain, 100 mA
Alarm Setpoint: 0 to 100%, adjustable
Alarm Deadband: 5.5°C (10°F)
Dimensions:
Sensor Head: 25.4 OD x 63.5 mm L (1 x 2.5")
Main Housing: 65.5 W x 30.5 H x 115.3 mm L (2.58 x 1.2 x 4.54")
Weight: 272 g (0.6 lb)

LASER SIGHT ACCESSORY (OS100-LS)
Wavelength (Color): 630 to 670 nm (red)
Operating Distance (Laser Dot): Up to 9.1 m (30')
Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature
European Classification: Class 2, EN60825-1/11.2001
Max Operating Current: 45 mA @ 3 Vdc
FDA Classification: Complies with 21 CFR 1040.10, Class II Laser Product
Beam Diameter: 5 mm
Beam Divergence: <2 mrad
Operating Ambient: 0 to 50°C (32 to 122°F); <95% RH, non-condensing
Power Switch: On/off slide switch on the battery pack
Power Indicator: Red LED
Power: Battery pack, 3 Vdc (consists of two 1.5 Vdc "AA")
Software (included): Requires Windows 98 or newer operating system

Rated 4 out of 5 by from Good sensor and detection We installed the sensor in wafer oven and it is working very well, but is very sensitive.
Date published: 2017-03-27
  • y_2020, m_3, d_28, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS101E-K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Power Supplies
$69.46
198 In Stock
Power Supplies
$69.46
237 In Stock
Air Purge Collar for OS102 Series
$34.57
6 In Stock
DC POWER SUPPLIES
$52.73
133 In Stock
Miniature Low Cost Non-contact IR Temperature Sensor Transmitter
$106.59
1 In Stock
Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display
$202.61
0 In Stock
Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display
$202.61
4 In Stock
Sensor Head Extension Cable 7.6 m (25')
$51.98
8 In Stock
Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display
$29.02
3 In Stock
Mounting Bracket for OS102
$23.22
76 In Stock

en-US
en
Save Configuration