text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Infrared Temperature Sensors

$707.08

Item# OS151A-2USB-LT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $707.08
5-9 $671.73
10-24 $657.58
25-49 $629.30
50-99 $615.16
100-199 $601.02
200+ $592.71

In stock

Lead Time ( If not in Stock): 6 weeks

Infrared Temperature Sensors OS151A-2USB-LT OS151A-2USB-LT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 113ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Short-Wavelength Measurement for High Temperature Targets Such as Ferrous Metals
  • PC configuration, real-time display, charting and CSV text file logging of measured values via free software and supplied USB cable
  • Features Max, Min, Average and Instantaneous Readings; Peak or Valley Hold; Reflected Energy Compensation
  • MODBUS over USB for use with Other Software or Devices
  • Temperature Ranges from 45 to 2000ºC (113 to 3632ºF)
  • Emissivity: 0.1 to 1.0
  • Stainless Steel Housing, Sealed to IP65
  • Field of View: 15:1, 25:1, 75:1 or Close Focus
  • Optional Air/Water Cooled Housing, Air Purge Collar, Laser Sighting Tool and Mounting Brackets

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Spectral Response
Response Time
Communication Protocol
Intrisically Safe
Features

Product Specs

The OS150A-2USB Series of infrared pyrometers measure temperatures from 45 to 2000ºC (113 to 3632ºF) accurately and consistently, with an outstanding response time of 200 ms. The sensors will operate with the 4 to 20 mA, 2-wire output connected (loop powered), the USB cable connected, or both. No external power supply is required when using just the USB output.

The free OmegaConfig software is a simple application for configuration, real-time display, charting and CSV text file logging of measured values via the USB cable supplied. User configuration settings include 4 to 20 mA output scale, emissivity, averaging, peak/valley and reflected energy compensation. MODBUS over USB communication also allows configuration and reading of measured data by other compatible applications or user written software. The USB cable has an IP65 connector at the sensor end. An IP65 cap protects the sensor when the USB cable is not connected.

SPECIFICATIONS
Temperature Range:
LT: 45* to 300ºC (113 to 572ºF) (OS151A only)
MT: 250 to 1000ºC (482 to 1832ºF)
HT: 450 to 2000ºC (842 to 3632ºF)
Field-of-View:
15:1 OS151A
25:1 OS251A
75:1 OS751A
7.5 mm Ø at 500 m: OS801A
Output: 2-wire 4 to 20 mA user scalable
Configuration: Via PC port conforming to USB 2.0
Accuracy*: ±1% of reading or ±2ºC, whichever is greater
Repeatability*: ±0.5% of reading or ±0.5ºC, whichever is greater
* Emissivity = 1.0, object temperature > sensor temperature 20ºC (68ºF)
Emissivity Setting: 0.1 to 1.0
Response Time, t90: 200 ms (90% response)
Spectral Range: 2.2 µm
Supply Voltage: 24 Vdc (28 Vdc max)
Sensor Voltage: 6 Vdc min
Max Loop Impedance: 900 Ω at 24 Vdc
Maximum Span: Full temperature range
Minimum Span: 100ºC (212ºF)
Mechanical Construction: Stainless Steel
Dimensions: 27.6 D x 61 mm L (1.08 x 2.4") including cable glands.
Thread Mounting: M20 x 1 mm pitch
Weight with Output Cable: 155 g (5.46 oz)
Output Cable Length: 1 m (0.03")
USB Cable Length: 1.8 m (0.07")
Environmental Rating: IP65
Ambient Temperature: 0 to 70ºC (158ºF)
Relative Humidity: 95% max non-condensing
MODBUS:
Baud Rate: 9600
Format (bits): 8 data, no parity, 1 stop
Reply Delay: 20 mS

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 116ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration