text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Rugged Infrared Thermocouple 17° (3:1) Field of View Integral Air Cool/Purge Head

$427.45

Item# OS36-3-K-280F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $427.45
10-24 $406.08
25-49 $397.53
50-99 $380.43
100-199 $371.88
200+ $363.33

In stock

Lead Time ( If not in Stock): 0 week

Rugged Infrared Thermocouple 17° (3:1) Field of View Integral Air Cool/Purge Head OS36-3-K-280F OS36-3-K-280F
  • High Quality Infrared Thermocouple
  • All Stainless Steel Construction
  • 3:1 Field of View
  • Built-in Air Purge
  • J, K, E or T Thermocouple Output Signal
  • Self-Powered
  • Temperature Compensated

Product info

Process Temprature Range
125°C (260°F) to 155°C (310°F)
Field of View
31
Accuracy @ Ambient
±1% range
Operating Temprature range
-45°C (-50°F) to 100°C (212°F)
Laser Output
No
Built in Display
No
Emissivity
0.9
Cable Length
10 ft
Output
Thermocouple Type K
Supply Voltage
None
Spectral Response
6.5 to 14 microns
Response Time
100 ms
Communication Protocol
None
Intrisically Safe
No
Features
None

Product Specs

  • Form Factor Fixed Mount
  • Maximum Ambient Temperature 85°C (185°F) with internal cold junction compensation
  • Maximum Storage Temperature 121°C (250°F)
  • Minimum Storage Temperature -45°C (-50°F)
  • Repeatability ±1% rdg
  • Measurement Type Temperature
  • Sensor Diameter 13 mm
  • Measurement Units °C
  • Sensor Length 45 mm
  • Thread Size 0.9 m (36 ft) PFA coated lead wires

The OS36-3 Series is ideal for use in paint or ink environments which require the sensor to be mounted remotely from the target. In addition to the ruggedness and ease-of-use of the original OS36 Series, the new OS36-3 Series is hermetically sealed and is equipped with an internal air cool/purge system. As do all infrared thermocouples, this new series exceeds all applicable NEMA standards and is intrinsically safe when used with appropriate intrinsic safety barriers.

SPECIFICATIONS
Range CodeTemperature Range (2% accuracy)
50F-18 to 27°C (0 to 80°F)
80F10 to 49°C (50 to 120°F)
98.6F16 to 39°C (60 to 102°F)
140F25 to 80°C (80 to 180°F)
180F70 to 104°C (160 to 220°F)
240F95 to 130°C (200 to 270°F)
280F125 to 155°C (260 to 310°F)
340F145 to 175°C (290 to 350°F)
440F170 to 250°C (340 to 480°F)

Accuracy: ±2% of nominal range; blackbody source
Repeatability: ±1% rdg
Temperature Coefficient: ±0.02% nominal range per °F
Temperature Compensation Range: Complies with ASTM standards over 27 to 93°C (80 to 200°F) range
Operating Ambient Temperature Range: -18 to 85°C (0 to 185°F) with internal cold junction compensation
Air Purge: Built-in
Ambient Temperature Compensation: With air flow of 1.1 SCFM (20 psig), max is 120°C (248°F)
Storage Temperature Range: -45 to 121°C (-50 to 250°F)
Response Time: 80 ms
Spectral Response: 6.5 to 14 microns
Range: -45 to 650°C (-50 to 1200°F)†
Field of View: 17° (3:1)
Minimum Spot Size: 6 mm (0.35")
Output Impedance: 4 to 8kΩ (varies by model)
Dimensions: 45 L x 13 mm Dia. (1.76 x 0.50"); 0.9 m (36") PFA coated lead wires
Weight: 40 g (1.4 oz) with cable
†See chart for linear ranges. Measurement is practical beyond thermocouple table values by use of radiation laws. Polynomials available upon request.

Use the "Part Number Builder" and Spec Sheet to configure available versions

en-US
en
Save Configuration