Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable Temperature IR Sensor with Thermocouple Outputs

Adjustable Temperature Range, 10:1 FOV, Fixed IR Sensor

$939.80

Item# OS37-10-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $939.80
5-9 $892.81
10-24 $874.01
25-49 $836.42
50-99 $817.63
100+ $798.83

In stock

Lead Time (If not in stock): 3 weeks
Adjustable Temperature Range, 10:1 FOV, Fixed IR Sensor OS37-10-K OS37-10-K
  • Self-Powered via thermocouple outputs
  • Built-in Air Purge to help keep optics clean in environments with dust
  • J or K Thermocouple Output Signal, R or S Type for 100:1 Models
  • Temperature measurements up to 2760°C (5000°F)

OS37-10-K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Emissivity
Output
Spectral Response
Response Time
Features
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Cable Length
Intrisically Safe


  • Housing Material Stainless Steel
  • Maximum Ambient Humidity 95%
  • Maximum Storage Temperature 70°C (158°F)
  • Minimum Storage Temperature 0°C (32°F)
  • Repeatability 0.01 °C (0.02 °F)
  • Sensor Diameter 35 mm
  • Sensor Length 58.5 mm up to 267 mm

The OS37 / OS37-CF/OS37-60CF models are infrared thermocouples designed for high emissivity targets (non-metals and coated metals) and the OS38-CF/ OS38-60CF/ OS38 models are designed for low emissivity targets (clean metals). All models feature an internal adjustment screw which adjusts the 2% accuracy band anywhere within the overall temperature range. All models offer a choice of 10:1, 20:1 or 100:1 fields of view and a built-in air purge.

The many different fields of view allow the user to select an IR sensor specifically for their application and coupled with measurement temperatures up to 2760°C (5000°F) many applications are covered. Applications such as steel, painted surfaces, adhesives, asphalt and marble just cover a portion of the possiblities.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this probe require external power supply outside of the two wires?

Asked by: User23
Thank you for your inquiry User23. This unit is self-powered
Answered by: Application Engineer MC
Date published: 2023-03-29

Is this instrument a two-color pyrometer?  Which Omega pyrometers are two-color?

Asked by: Chief Expert
Thank you for the inquiry. This IR sensor uses single color method. We currently do not offer IR sensor using 2 color method. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-01
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OS37-10-K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
Cooling Jacket Kit for OS36 and OS36-2 Infrared Thermocouples
$62.59
3 In Stock
en-US
en
Save Configuration