text.skipToContent text.skipToNavigation

NEW! Make your returns online. Available to US customers. Learn More ›

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Pocket Sized Infrared Pyrometer

$16.28

Item# OS680-SC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $16.28
5-9 $15.47
10-24 $15.14
25-49 $14.49
50-99 $14.16
100-199 $13.84
200+ $13.84

In stock

Lead Time ( If not in Stock): 99 weeks

Pocket Sized Infrared Pyrometer OS680-SC OS680-SC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 137ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Non-Contact Temperature Measurement
  • Pocket-Size Portability
  • Affordable, °F/°C Switchable
  • 0 to 600°F or -18 to 315°C Range
  • Optional Laser
  • Continuous Reading
  • One-Second Response Time
  • Six-Second Display Hold
  • Large LCD Display
  • CE Approved

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Field of View
Laser Output
Supply Voltage
Spectral Response
Response Time

Product Specs

  • Emissivity Fixed at 0.95
  • Resolution 1°C or 1°F
  • Repeatability ±0.5% of reading plus 1 digit

The OS681 series has been discontinued. Please see the OS643 as a possible alternative or contact our Temperature Engineering department.

The OS681-CE is the most affordable hand-held, battery-operated sensor that safely and accurately measures temperature using non-contact infrared technology.
It's easy to operate the OS681-CE. Simply point at the desired target and press the “on” button for a temperature reading – no contact with the target is ever needed.
The total infrared energy emitted into the sensor from the target area within the field of view will be averaged and displayed in degrees Fahrenheit or Centigrade. The OS681L-CE has a first temperature response time of one second and a continuous reading feature for thermal scanning.
An optional laser allows for aiming the sensor at distant targets.

APPLICATIONS > Automotive > Chemical and Petroleum > Electronics U Food Preparation > Heating & Air Conditioning > Plant Maintenance > Plastics > Textiles > Road Construction > Food Testing & Measurement.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 132ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration