Infrared Temperature Sensor with USB Interface
$197.76
Item# IR-USB

Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $197.76 |
10-24 | $187.87 |
25-99 | $177.98 |
100-499 | $168.10 |
500-999 | $158.21 |
1000+ | $148.32 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
Lead Time ( If not in Stock): 0 week
- Connects Directly to a USB Port on Your Computer
- Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
- -18 to 538°C (0 to 1000°F) Measurement Range
- Adjustable Emissivity from 0.10 to 1.0

Product info
Process Temprature Range
-18°C (0°F) to 538°C (1000°F)
Field of View
61
Accuracy @ Ambient
±2% rdg or 2.2°C (4° F)
Operating Temprature range
0°C (32°F) to 70°C (158°F)
Laser Output
No
Built in Display
No
Emissivity
0.1-1
Cable Length
6 ft
Output
USB
Supply Voltage
5 Vdc
Spectral Response
5 to 14 microns
Response Time
100 ms
Communication Protocol
USB
Intrisically Safe
No
Features
None
Product Specs
- Emissivity 0.1 to 1.00
- Maximum Laser Wavelength 630 to 670 nm (red)
- Repeatability ±1% rdg
- Warm-up Period 3 minutes
The IR-USB infrared temperature sensor provides a reliable and economical method for most noncontact temperature monitoring applications. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a IR sensor/signal conditioner installation with a direct USB connection. The free user software converts your PC into a temperature meter, chart recorder or data logger. A mounting kit is also available that allows for wall or duct mounting.
SPECIFICATIONS
PC Interface: USB
USB Cable: Integral to sensor, 2 m (6') shielded Type A plug
Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/spot size)
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature
Sensor Head: 0 to 70°C (32 to 158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")
Laser Sight Accessory (OS100-LS)
Wavelength (Color): 630 to 670 nm (red)
SPECIFICATIONS
PC Interface: USB
USB Cable: Integral to sensor, 2 m (6') shielded Type A plug
Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/spot size)
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature
Sensor Head: 0 to 70°C (32 to 158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")
Laser Sight Accessory (OS100-LS)
Wavelength (Color): 630 to 670 nm (red)
Product Number
Description
Price
Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display
$196.32
0 In Stock
Miniature Low Cost Non-Contact IR Temperature Sensor/ Transmitter with built-in LED display
$196.32
3 In Stock