Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Infrared Temperature Sensor with USB Interface

Warranty

Item# IR-USB

Infrared Temperature Sensor with USB Interface IR-USB IR-USB
  • This product has been discontinued, please refer to the OS-MINI-Series.
  • Connects Directly to a USB Port on Your Computer
  • Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
  • -18 to 538°C (0 to 1000°F) Measurement Range


  • Emissivity 0.1 to 1.00
  • Maximum Laser Wavelength 630 to 670 nm (red)
  • Repeatability ±1% rdg
  • Warm-up Period 3 minutes
The IR-USB infrared temperature sensor provides a reliable and economical method for most noncontact temperature monitoring applications. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a IR sensor/signal conditioner installation with a direct USB connection. The free user software converts your PC into a temperature meter, chart recorder or data logger. A mounting kit is also available that allows for wall or duct mounting.

SPECIFICATIONS
PC Interface:
USB
USB Cable: Integral to sensor, 2 m (6') shielded Type A plug
Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/spot size)
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable

Operating Temperature
Sensor Head:
0 to 70°C (32 to 158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")

Laser Sight Accessory (OS100-LS)
Wavelength (Color):
630 to 670 nm (red)
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
Hi, We've bought the IR-USB sensor. Do you have the SDK/Protocol & Sample Code which can interface to the PC? Thanks.

Asked by: Michael Sit
Thank you for your interest in our product. We do not have an API or sample code, just the protocol for the serial commands. Please see the attached link ftp://ftp.omega.com/public/DASGroup/products/IR-USB/IR_USB%20Command%20Reference.pdf
Answered by: SAT_SAE
Date published: 2020-08-31
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IR-USB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Accessories
Mounting bracket
$36.10
14 In Stock
Air purge collar
$53.76
5 In Stock
Water cool jacket, up to 200°C (392°F)
$314.97
1 In Stock
Sensor Head Extension Cable 4.6 m (15')
$314.97
2 In Stock
en-US
en
Save Configuration