Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Low-Cost Non-Contact Infrared Temperature Sensor/Transmitter

Item# OS136A

In stock

Lead Time (If not in stock): 0 week
Miniature Low-Cost Non-Contact Infrared Temperature Sensor/Transmitter OS136A OS136A
  • Packaged into a 19 mm (3/4') OD by 89 mm (3.5') Long Stainless Steel Housing
  • Sensor and Transmitter Combined
  • OS136A-1: -18 to 202°C (0 to 400°F)
  • OS136A-2: 149 to 538°C (300 to 1000°F)


The OMEGA miniature, low-cost, high-performance infrared sensor/ transmitter model OS136A features a 19 mm (3/4") OD by 89 mm (3.5") long stainless steel NEMA 4 (IP66) housing. This mini transmitter is ideal for applications that require measuring temperature in hard-to-reach, confined, or harsh environments. The OS136A comes with a 1.8 m (6') shielded cable for power and output connections. Models feature industry standard outputs that provide easy interfacing directly to all meters, controllers, data loggers, recorders, computer boards, and PLCs. The fixed emissivity of 0.95 allows for quick and easy measurement requiring no adjustment during installation and use.

Specifications
Temperature Range:
OS136A-1: -18 to 202°C (0 to 400°F)
OS136A-2: 149 to 538°C (300 to 1000°F)
Accuracy:
OS136A-1: 3% of rdg or 4.4°C (8°F), whichever is greater
OS136A-2: 3% of rdg or 5.5°C (10°F), whichever is greater from 185 to 510°C (365 to 950°F)
Repeatability: 1% of rdg
Optical Field of View: 6 to 1 (distance to spot size)
Spectral Response: 5 to 14 microns
Response Time: 150 msec, 0 to 63% of final value
Emissivity: Fixed at 0.95
Analog Output:
MA: 4 to 20 mA
V1: 0 to 5 Vdc
V2: 0 to 10 Vdc
K: Type K thermocouple, compensated
MVC: 10 mV/°C
MVF: 10 mV/°F
Output Load Requirements:
Min Load (0 to 5 Vdc): 1 kΩ
Min Load (0 to 10 Vdc): 2 kΩ
Max Load (4 to 20 mA): (Power supply – 4) / 20 mA
Min Load (10 mV/Deg): 10 kΩ
Min Load (K T/C): 100 kΩ
Operating Ambient Temperature:
No Water Cooling: 0 to 70°C (32 to 158°F)
With Water Cooling (OS136-WC): 0 to 200°C (32 to 392°F)
With Air Cooling (OS136-WC): 0 to 110°C (32 to 230°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate for OS136-WC: 0.25 GPM, room temperature, minimum
Air Flow Rate for OS136-WC: 5 CFM (2.4 liters/sec)
Warm-Up Period: 1 to 2 minutes
Thermal Shock: About 30 minutes for 25°C abrupt ambient temperature change
Air Flow Rate for Air Purge Collar: 1 CFM (0.5 liters/sec)
Transmitter Housing: 316 SS, NEMA 4 (IP66) rated
Power: 12 to 24 Vdc @ 50 mA
Dimensions: 19 OD x 89 mm L (0.75 x 3.5")
Weight: 181 g (0.40 lb)
Laser Sight Accessory Specifications
Laser Wavelength (Color): 630 to 670 nm (red)
Operating Distance: Up to 9.1 m (30')
Max Laser Power Output: Less than 1 mW @ 22°C ambient
Safety Classification: Class 2 EN60825-1/11.2001
FDA Classification: Class II laser product; complies with 21 CFR 1040.10
Laser Beam Diameter: Less than 5 mm (0.2")
Beam Divergence: Less than 2 mrad
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Power Switch: On/off, slide switch on the battery pack
Power Indicator: Red LED
Power: Battery pack, 3 Vdc (included)
Caution and Certification Label: Located on the head sight circumference
Identification Label: Located on the head sight circumference
Aperture Label: Located on the head sight circumference
Dimensions: 38 D x 50.8 mm L (1.5 x 2")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
6 ft, 4 to 20 mA ouput , Miniature Non-Contact Infrared Temperature Sensor/Transmitter
$353.28
0 In Stock
en-US
en
Save Configuration