text.skipToContent text.skipToNavigation

Infrared Temperature Sensors

Item# OS150A-2USB

In stock

Lead Time ( If not in Stock): 0 week

Infrared Temperature Sensors OS150A-2USB OS150A-2USB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Short-Wavelength Measurement for High Temperature Targets Such as Ferrous Metals
  • PC configuration, real-time display, charting and CSV text file logging of measured values via free software and supplied USB cable
  • Features Max, Min, Average and Instantaneous Readings; Peak or Valley Hold; Reflected Energy Compensation
  • MODBUS over USB for use with Other Software or Devices
  • Temperature Ranges from 45 to 2000ºC (113 to 3632ºF)
  • Emissivity: 0.1 to 1.0
  • Stainless Steel Housing, Sealed to IP65
  • Field of View: 15:1, 25:1, 75:1 or Close Focus
  • Optional Air/Water Cooled Housing, Air Purge Collar, Laser Sighting Tool and Mounting Brackets
5 Year Warranty


Product Specs

The OS150A-2USB Series of infrared pyrometers measure temperatures from 45 to 2000ºC (113 to 3632ºF) accurately and consistently, with an outstanding response time of 200 ms. The sensors will operate with the 4 to 20 mA, 2-wire output connected (loop powered), the USB cable connected, or both. No external power supply is required when using just the USB output.

The free OmegaConfig software is a simple application for configuration, real-time display, charting and CSV text file logging of measured values via the USB cable supplied. User configuration settings include 4 to 20 mA output scale, emissivity, averaging, peak/valley and reflected energy compensation. MODBUS over USB communication also allows configuration and reading of measured data by other compatible applications or user written software. The USB cable has an IP65 connector at the sensor end. An IP65 cap protects the sensor when the USB cable is not connected.

SPECIFICATIONS
Temperature Range:
LT: 45* to 300ºC (113 to 572ºF) (OS151A only)
MT: 250 to 1000ºC (482 to 1832ºF)
HT: 450 to 2000ºC (842 to 3632ºF)
Field-of-View:
15:1 OS151A
25:1 OS251A
75:1 OS751A
7.5 mm Ø at 500 m: OS801A
Output: 2-wire 4 to 20 mA user scalable
Configuration: Via PC port conforming to USB 2.0
Accuracy*: ±1% of reading or ±2ºC, whichever is greater
Repeatability*: ±0.5% of reading or ±0.5ºC, whichever is greater
* Emissivity = 1.0, object temperature > sensor temperature 20ºC (68ºF)
Emissivity Setting: 0.1 to 1.0
Response Time, t90: 200 ms (90% response)
Spectral Range: 2.2 µm
Supply Voltage: 24 Vdc (28 Vdc max)
Sensor Voltage: 6 Vdc min
Max Loop Impedance: 900 Ω at 24 Vdc
Maximum Span: Full temperature range
Minimum Span: 100ºC (212ºF)
Mechanical Construction: Stainless Steel
Dimensions: 27.6 D x 61 mm L (1.08 x 2.4") including cable glands.
Thread Mounting: M20 x 1 mm pitch
Weight with Output Cable: 155 g (5.46 oz)
Output Cable Length: 1 m (0.03")
USB Cable Length: 1.8 m (0.07")
Environmental Rating: IP65
Ambient Temperature: 0 to 70ºC (158ºF)
Relative Humidity: 95% max non-condensing
MODBUS:
Baud Rate: 9600
Format (bits): 8 data, no parity, 1 stop
Reply Delay: 20 mS

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration