Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Smart-Micro IR T/C Adding Smart Linearization to the Smallest IR

$603.50

Item# OS35RS-100C-V10-24V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $603.50
5-9 $573.33
10-24 $561.26
25-49 $537.12
50-99 $525.05
100+ $512.98

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
Smart-Micro IR T/C Adding Smart Linearization to the Smallest IR OS35RS-100C-V10-24V OS35RS-100C-V10-24V
  • This product is no longer available please refer to OS-MINI-Series for possible replacement.

  • Non-Contact Temperature Measurement That’s Plug and Play
  • No Impedance Leakage Current or Linearity Problems to Worry About
  • Sensor Head is Remote and without Air Purge can be Used in Ambient Temperatures to 100°C (212°F) and with Small Sized Air Purge Jacket can be Cooled to 350°F (177°C)
  • The Sensor Heads are the Smallest Sized in the Market (0.25" Diameter)
  • Precision with Changes in Sensor Head Ambient
  • All Digital System

OS35RS-100C-V10-24V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Spectral Response
Response Time
Communication Protocol
Intrisically Safe
Features


The OS35RS Series is discontinued from 05/15/2018. Consider OS550A Sereis as a possible alternative or contact our Temperature Engineering department.
The smallest sized IR temperature sensor in the world now has brains. By combining the OS36-SM sensor head with the OS35 platform, precision in small places is now a reality. The OS35 processes the signal from the microIRt/c, linearizes, and gives an analog output (4 to 20 mA, 0 to 5V, 0 to 10V). Accuracy holds with changes in ambient from -45 to 100 °C, with no drifting. Four sensor heads with 1:2 and 4:1 optics, straight and side view mounting, built in air purge (cool to 120 °C), air purge jackets (cool to 175 °C), and mounting brackets are available.

Temperature Range Table (Table 1)
Temperature CodeTemperature Range
100ºC0 to 100ºC
250ºC0 to 250ºC
70ºC-30 to 70ºC
500ºC (*)0 to 500ºC
(*) This temperature range is only available with models of 4:1 FOV.

Output Options Table (Table 2)
Output SuffixOutput Type
MA4 to 20 mA
V10 (**)0 to 10V
V50 to 5V
RS2RS232 communications port
(**) This output range is only available with 24V power supply.

Power Supply Table (Table 3)
Power Supply SuffixPower
12V12 Vdc power supply
24V24 Vdc power supply
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Mounting ring for OS36SM
$19.65
0 In Stock
Air purge jacket for OS36SM
$75.77
0 In Stock
Mounting ring/air purge for OS36SM
$18.79
0 In Stock
en-US
en
Save Configuration