Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rugged Infrared Non-Contact Temperature Sensor

  • RoHS Icon
  • CE Approved

Item# OS36-3-K-1200F

Rugged Infrared Non-Contact Temperature Sensor OS36-3-K-1200F OS36-3-K-1200F
  • Withstands Extreme Ambient Temperature Changes
  • All 303 SS Construction, For Harsh Environments
  • NEMA 4X (IP67) Rated
  • Fast Response Time


  • Housing Material 303 stainless steel
  • Emissivity 0.90 Response Time (95% of Step Change): 100 msec
  • Maximum Ambient Temperature 100°C (212°F)
  • Maximum Storage Temperature 100°C (212°F)
  • Measurement Type Temperature
  • Measurement Units °C
  • Temperature Accuracy 1% to factory calibration conditions

This product has been discontinued, please refer to the OS38-20-K.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration