text.skipToContent text.skipToNavigation

Adjustable Range Infrared Thermocouples

Item# OS37-10-J-GMP


Adjustable Range Infrared Thermocouples OS37-10-J-GMP OS37-10-J-GMP
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 10:1, 20:1 or 100:1 Optics Available
  • Built-in Air Purge
  • J or K Thermocouple Output Signal R or S Type for 100:1 Models
  • Use With Standard Thermocouple Indicators and Controllers
  • Self-Powered
  • Temperature Compensated
  • Measurements to 2760°C (5000°F)


Product Specs

  • Maximum Ambient Temperature 85°C (185°F)
  • Measurement Type Temperature
  • Sensor Diameter 3.49 cm (1.375 in)
  • Measurement Units °C

The OS37 Series infrared thermocouples for high emissivity targets (non-metals and coated metals) and OS38 series low emissivity units (clean metals) feature an internal adjustment screw which adjusts the 2% accuracy band anywhere within the overall temperature range. Both OS37 and OS38 units offer a choice of 10:1, 20:1 or 100:1 optics. All models have a built-in air purge collar that conveniently and efficiently maintains optical cleanliness in harsh environments.

Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the detailed data sheet in the related section below.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration