text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Close Focus Adjustable Range I/R Thermocouples

$1,154.00

Item# OS37-60CF-R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,154.00
10-24 $1,096.30
25-49 $1,073.22
50-99 $1,027.06
100-199 $1,003.98
200+ $980.90

In stock

Lead Time ( If not in Stock): 0 week

Close Focus Adjustable Range I/R Thermocouples OS37-60CF-R OS37-60CF-R
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 165ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 30° or 1°(60:1) Field of View
  • Built-in Air Purge
  • Thermocouple Output Signal Interfaces Directly with Standard Thermocouple Meters and Controllers
  • Self-Powered
  • Measurements to 2500°C (4500°F)

Product info

Process Temprature Range
540°C (1000°F) to 2760°C (5000°F)
Field of View
Close-Focus
Accuracy @ Ambient
±2% range
Operating Temprature range
-18°C (0°F) to 85°C (185°F)
Laser Output
No
Built in Display
No
Emissivity
0.7
Cable Length
8 ft
Output
Thermocouple Type R
Supply Voltage
None
Spectral Response
2 to 20 microns
Response Time
200 ms
Communication Protocol
None
Intrisically Safe
No
Features
None

Product Specs

  • Form Factor Close Focus
  • Maximum Ambient Temperature 85°C (185°F)
  • Measurement Type Temperature
  • Measurement Units °C

The OS37-CF/OS37-60CF Series infrared thermocouples for high emissivity targets (non-metals and coated metals) and the OS38-CF/ OS38-60CF Series for low emissivity targets (clean metals) feature an internal adjustment screw which adjusts the 2% accuracy band anywhere within the overall temperature measurement range. All of these units use a lens to produce a minimum spot at a focal point. Models with 30° optics produce a rectangular minimum spot size in the focal plane by using a masked detector. Models with 1° (60:1) optics produce a more conventional round minimum spot size at a focal point. All models feature a built-in air purge.

Example of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 133ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration