text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Digital Infrared Temperature Scanner with Automatic Emissivity Compensation

$1,010.00

Item# OS91

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,010.00
5-9 $959.50
10-24 $939.30
25-49 $898.90
50-99 $878.70
100+ $858.50

In stock

Lead Time ( If not in Stock): 0 week

Digital Infrared Temperature Scanner with Automatic Emissivity Compensation OS91 OS91
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 109ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Automatic Emissivity Compensation
  • Scans Temperature Rapidly
  • –46 to 288°C (–50 to 550°F) Range
  • OS91 Features 0.1°C/F Resolution with Scan/Min/Max and Audible Assist
  • Spectral Response from 2 to 20 Microns
  • Fast 80 msec Time Constant
  • Shirt Pocket Size
  • High Impact Housing with Copper EMI Shield
  • Relative Humidity/ Dewpoint Measurement

    Applications:
    • Research
    • Production
    • Quality Control
    • Maintenance
    • Energy Conservation
5 Year Warranty

Product info

Field of View
Approx 11 (53 in)
Spot Size
6.4 mm (0.25 in)
Minimum Temperature Measurement
-45°C (-50°F)
Maximum Temperature Measurement
287°C (550°F)
Laser Output
No
Spectral Response
2 to 20 microns

Product Specs

  • Emissivity ±1% of difference between target temperature and instrument temperature when touching surface (0.8 to 1.0 e)
  • Resolution 0.1°C or °F
  • Repeatability ±0.1°C or °F
  • Measurement Type Temperature
  • Measurement Units °C

The OS91 infrared temperature scanner is a fast and accurate instrument for general purpose surface temperature measurement. The OS91 is microprocessor powered and computer calibrated for high stability, and features a patented Automatic Emissivity Compensation System (AECS) for close up measurements: No emissivity adjustment is required. The factory calibration lasts for the lifetime of the instrument and is designed and calibrated traceable to NIST.

The OS91 has a 0.1° resolution display which can easily be changed between °C and °F with the push of a button. Instant lock, max-reading lock, and min-reading lock features offer the utmost in speed and precision. An audible assist feature beeps when a new Min or Max reading is detected. The OS91 updates its display every 100 msec. The housing is copper coated to shield against EMI/noise, which makes this model attractive in the medical field. The one-piece, high impact design eliminates cable and probe failures and provides durability unmatched in any optical measuring instrument. A psychrometer kit is included to allow measurements of wet and dry bulb temperatures. It also offers a dial indicator to translate these two scanned temperatures into relative humidity and dewpoint values.

For complete product specifications see the Related Links section at the bottom of this page.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 127ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration