Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Air Temperature Sensor for Indoor and Outdoor Use

Item# EWSE-PT100-TX

Air Temperature Sensor for Indoor and Outdoor Use EWSE-PT100-TX EWSE-PT100-TX
  • Designed for Indoor and Outdoor Use
  • Screw Terminal Block for 4-Wire Pt100 Connection
  • Optional Built in 4 to 20 mA Transmitter
  • Rugged Sensor and Protection Tube Design


  • Measurement Type Temperature
  • Power Source 10 to 30 Vdc
OMEGA’s new air temperature sensors offer the perfect solution for temperature monitoring outdoors or in demanding environments. A rugged 6 mm–diameter sheathed RTD probe is housed in the center of a 14 mm (0.551') outer protection tube which is drilled to improve airflow around the sensor. A 4-terminal connector block or 4 to 20 mA transmitter are housed in a tough aluminum alloy enclosure rated to NEMA 4X (IP65).

A cable gland is fitted on the left hand side of the enclosure, suitable for cables from 2.5 to 6.5 mm (0.098 to 0.25') diameter.

SPECIFICATIONS
Dimensions:
    Box: 80 W x 75 H x 58 mm D (3 x 2.9 x 2.3')
    Sensor: 75 mm long x 14 mm OD (2.9 x 0.55')
Cable Entry: NEMA 4X (IP68) gland for 2.5 to 6.5 mm (0.098 x 0.25') OD cable

EWSE-PT100:
Sensor Type: Thin film Pt100 class A 4 wire
Ambient Temperature Range: -50 to 100°C (-58 to 212°F)
Electrical Connection: Screw terminal block

EWSE-PT100-TX:
Ambient Temperature Range: -40 to 85°C (-40 to 185°F) at 10 to 90% RH non condensing
Standard Transmitter Scaling: 4 mA -25°C (-13°F), 20 mA at 75°C
Electrical Connection: Screw terminals, 2-wire
Power Supply: 10 to 30 Vdc, loop powered
Maximum Output Load: [(V supply-10)/20] kΩ eg 700Ω @ 24V
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
4-Conductor Shielded Wire
$58.96
39 In Stock
en-US
en
Save Configuration