text.skipToContent text.skipToNavigation

Glass Coated Thermistor Elements

Glass Encapsulated Thermistors

$23.00

Item# 55005

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $23.00
5-10 $20.93
11-24 $20.24
25-49 $18.86
50-99 $18.40
100+ $17.25

In stock

Limited Stock

Glass Encapsulated Thermistors 55005 55005
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Maximum Continuous Use, 200°C (392°F) [Short Term Use to 250°C (482°F)]
  • Excellent Long Term Stability
  • Hermetically Sealed Glass Bead
  • Available in 2252, 3000, 5000 and 10,000 Ω Resistances at 25°C (77°F)
  • Tolerance: ±0.2°C From 0 to 70°C (32 to 158°F)
  • 2.4 mm (0.095") Diameter Bead Max
  • #32 AWG, Gold Plated Dumet Leads 63.5 mm (2.5") Long

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Application
Resistance or Output Type
Temperature Accuracy
Cable Length


Product Specs

The OMEGA 55000 Series glass encapsulated thermistors provide a higher temperature alternative to the OMEGA 44000 Series epoxy coated thermistors where needed. With a maximum continuous temperature rating of -80 to 200°C (-112 to 392°F), and intermittent operation to 250°C (482°F), the 55000 Series thermistors can be used in those applications previously out of reach.

With the same small size as our 44000 Series thermistor, and with solderable #32 AWG gold plated Dumet leads, the 55000 Series thermistor can be used interchangeably wherever our 44000 Series thermistors are used.

Resistance Vs. Temperature Characteristics:
The Steinhart-Hart Equation has become the generally accepted method for specifying the resistance vs. temperature relationship for thermistors. The Steinhart-Hart equation for temperature as a function of resistance is as follows:

1T = A + B [Ln(R)] + C [Ln(R)]3

where: A, B and C are constants derived from three temperature test points.
R = Thermistor resistance in Ω
T = Temperature in Kelvins K (°C + 275.15)

To determine the thermistor resistance at a specific temperature point, the following equation is used:

R = e(beta-(alpha/2))1/3-((beta+(alpha/2))1/3
where:
alpha = ((A-(1/T))/C)
Model NumberR25°CABC
550042252Ω1.4705x10-32.3780x10-41.0389x10-7
550053000Ω1.4052x10-32.3692x10-41.0125x10-7
550075000Ω1.2870x10-32.3585x10-49.4346x10-8
5501610000Ω1.1275x10-32.3441x10-48.6482x10-8
beta = SQRT(((B/(3C))3)+(alpha2/4))

The A, B and C constants for each of our thermistor selections are shown in the table to the right. Using these constants, you can determine the temperature of the thermistor based on its resistance, or determine a thermistor's resistance at a particular temperature.


Model No. 55016 Thermistor
Operating Temperature10 Months
0°C<0.01°C
25°C<0.01°C
100°C<0.12°C
150°C<0.15°C
200°C<0.20°C
Stability and Drift:
Thermistors are generally very accurate and stable devices, but conditions such as over-temperature exposure, thermal or mechanical shock, or subjecting them to over-current conditions can result in a change in resistance. The 55000 Series thermistors are chemically stable and not significantly affected by aging. The following shows typical stability data for the 55016 thermistor:







Temp °CModel No. 55004, ±0.20°C
±°C±Ω
-80°C1.00142,000
-40°C0.402018
0°C0.2075
40°C0.2010
70°C0.202.7
100°C0.301.3
150°C1.000.9
Tolerance Curves:
Accuracy tolerances for thermistor sensors are expressed as a percentage of temperature. This is also referred to as interchangeability. The 55000 Series thermistors do have a tolerance of ±0.2°C between 0 and 70°C, but can be used across their entire temperature range.











Operating Current and Dissipation Constant:
The suggested operating current for bead-style thermistors is approximately 10 to 15 micro-amps. thermistors can experience self-heating effects if they are exposed to operating currents that are high enough to create more heat than the thermistor can dissipate to its surroundings. The 55000 Series thermistors have a dissipation constant of 1.5 milliwatts/°C in air.

Time Constant:
The time constant is the time required for a thermistor to react to a step change in temperature. For example, if exposed to a change from 0 to 100°C (32 to 212°F), the 63% time constant would be the time required for the thermistor to indicate a resistance to its value at 63°C (145°F). The time constant for the 55000 Series thermistor is less than 15 seconds in air.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the dielectric strength of the insulation/ encapsulation?

Asked by: Anonymous
The insulation is approx.100 megohms minimum at 100VDC.
Answered by: dfrisby
Date published: 2020-03-11
  • y_2020, m_11, d_28, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_55005, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 3ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration