text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Your card information was not accepted. Please contact the issuing bank for details.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please verify there are no missing or invalid fields.
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
Flexible Hermetic Sealed PFA RTD Sensor Probe

Item# HSRTD-1-100-A-2.5M

Flexible Hermetic Sealed PFA RTD Sensor Probe Flexible Hermetic Sealed PFA RTD Sensor Probe
The HSRTD Series Flexible RTD Temperature Sensor Probes are hermetically sealed at the sensor tip to provide continuous protection at the temperature measurement junction. The flexible sensor probe PFA cable forms a hermetic seal and electrically isolates the small RTD sensor, suited to a variety of applications.

For a hermetically sealed Thermocouple sensor, see the HSTC
HSRTD-1-100-A-2.5M
  • 100 Ohm, Class “A” or “B” DIN Platinum Thin Film Element Standard, 1000 ohm Resistance Also Available
  • Sealed Against Moisture and Corrosion
  • PFA Insulated Cable
  • Temperature Range: -60 to 260ºC
  • 4-Wire Configuration Standard
  • Hermetically Sealed RTD Sensor Probe Tip
  • Response Time = 3.75 Seconds Max in Water Flowing at 3 Feet per Second (63%)
Application
Resistance or Output Type
Temperature Accuracy
Number of Wire
Probe Diameter
Electrical Connection Type
Maximum Temperature Measurement
Minimum Temperature Measurement
Cable Length
Additional Features
See All Options
Quantity Price each
1-9 $53.73
10-24 $51.04
25-99 $48.36
100-499 $45.67
500-999 $42.98
1000+ $40.30

In stock

Lead Time ( If not in Stock): 7 weeks

Product Specs

  • Measurement Type Temperature
  • Minimum Temperature Measurement -60°C
  • Response Time 3.75 Seconds Max in Water Flowing at 3 Feet per Second (63%)

The HSRTD Series Flexible RTD Temperature Sensor Probes are hermetically sealed at the sensor tip to provide continuous protection at the temperature measurement junction. The flexible sensor probe PFA cable forms a hermetic seal and electrically isolates the small RTD sensor, suited to a variety of applications.

For a hermetically sealed Thermocouple sensor, see the HSTC

en-US
en
Save Configuration