Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EI1202130/RTD-NPT-300-E-1/4-SE-S/4 1/4NPT, 300"Leads with Stripped Ends, Stainless Steel Overbraid, 4" Probe

  • RoHS Icon

Item# OSK1202130-1

EI1202130/RTD-NPT-300-E-1/4-SE-S/4 1/4NPT, 300"Leads with Stripped Ends, Stainless Steel Overbraid, 4" Probe OSK1202130-1 OSK1202130-1

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

EI1202130/RTD-NPT-300-E-1/4-SE-S/4 1/4NPT, 300"Leads with Stripped Ends, Stainless Steel Overbraid, 4" Probe


EI1202130/RTD-NPT-300-E-1/4-SE-S/4 1/4NPT, 300"Leads with Stripped Ends, Stainless Steel Overbraid, 4" Probe
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration