Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EI1503405/ PR-18-1-100-1/4-48-E 2 Wires 316SS sheath

Item# OSK1503405-14

EI1503405/ PR-18-1-100-1/4-48-E 2 Wires 316SS sheath OSK1503405-14 OSK1503405-14

Please contact sales to upgrade your old OSK design to the new PR-10 through PR-19 L/H/E series design (Customization still available!)

  • EI1503405/ PR-18-1-100-1/4-48-E 2 Wires 316SS sheath


EI1503405/ PR-18-1-100-1/4-48-E 2 Wires 316SS sheath
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration