Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

EI1504117/PR-12-2-100-1/4-4-E/TX94A-SCALED, SCALED 45° - 90°F 4/20 MA

Item# OSK1504117-70

EI1504117/PR-12-2-100-1/4-4-E/TX94A-SCALED, SCALED 45° - 90°F 4/20 MA OSK1504117-70 OSK1504117-70

Please contact sales to upgrade your old OSK design to the new PR-10 through PR-19 L/H/E series design (Customization still available!)

  • EI1504117/PR-12-2-100-1/4-4-E/TX94A-SCALED, SCALED 45° - 90°F 4/20 MA


EI1504117/PR-12-2-100-1/4-4-E/TX94A-SCALED, SCALED 45° - 90°F 4/20 MA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 123ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration