Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K1484/PR-11-2-3/16-5-E-RT-SB240 RTD Probe

Item# OSK2K1484-3

OSK2K1484/PR-11-2-3/16-5-E-RT-SB240 RTD Probe OSK2K1484-3 OSK2K1484-3

Please contact sales to upgrade your old OSK design to the new PR-10 through PR-19 L/H/E series design (Customization still available!)

  • OSK2K1484/PR-11-2-3/16-5-E-RT-SB240 RTD Probe


OSK2K1484/PR-11-2-3/16-5-E-RT-SB240 RTD Probe
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration