Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K1632/CF-090-RTD-5 1/8"-198-1 3 Wires, 1/4 NPT Compression Fitting, BX Armored W/Glass Wire

Item# OSK2K1632-1

OSK2K1632/CF-090-RTD-5 1/8"-198-1 3 Wires, 1/4 NPT Compression Fitting, BX Armored W/Glass Wire OSK2K1632-1 OSK2K1632-1

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K1632/CF-090-RTD-5 1/8"-198-1 3 Wires, 1/4 NPT Compression Fitting, BX Armocolor:red W/Glass Wire


OSK2K1632/CF-090-RTD-5 1/8"-198-1 3 Wires, 1/4 NPT Compression Fitting, BX Armored W/Glass Wire
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration