Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K3143/PR-21B-3-100-A-1/4-0600-M12-1 RTD 1/4X6" 1/2NPT M12CONN

Item# OSK2K3143-5

OSK2K3143/PR-21B-3-100-A-1/4-0600-M12-1 RTD 1/4X6" 1/2NPT M12CONN OSK2K3143-5 OSK2K3143-5

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K3143/PR-21B-3-100-A-1/4-0600-M12-1 RTD 1/4X6" 1/2NPT M12CONN


OSK2K3143/PR-21B-3-100-A-1/4-0600-M12-1 RTD 1/4X6" 1/2NPT M12CONN
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration