text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Platinum RTD Sensors With Industrial Protection Heads

$83.58

Item# PRTF-12-1-100-1/4-6-E-RP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $83.58
10-24 $79.40
25-99 $75.22
100-499 $71.04
500-999 $66.86
1000+ $62.69

In stock

Lead Time ( If not in Stock): 2 weeks

Platinum RTD Sensors With Industrial Protection Heads PRTF-12-1-100-1/4-6-E-RP PRTF-12-1-100-1/4-6-E-RP
  • Rugged Design Offers a Variety of Protection Heads with 1/2 NPT Mounting Threads and a Screw-Type Terminal Block
  • Fixed Length Probe: 304 SST Sheath Connected to 304 SST Hex Fitting
    Spring Loaded: Improved Response Time and Vibration Resistance When Used in Thermowells*
  • Sensors Contain 100 Ohm Class “B” DIN Platinum Thin Film Elements
  • Standard 3-Wire Configurations with IEC60751/ASTM-E-1137 Color Codes (2- and 4-Wire Configurations also Available)
  • Fixed Length Operating Temperature: -50 to 500ºC Spring Loaded Temperature Range: -50 to 500°C (-50 to 260ºC at Head)
  • Fixed Length Probe Can be Used as a Direct Immersion Sensor with the Protection Head Isolating the Connections from the Outside Environment
  • Optional 4 to 20 mA Transmitters Can Be Conveniently Installed Into The PRTF-12 (Cast Iron) and PRTF-18 (Flip Top Aluminum) Connection Heads. The PRTF-14 (Miniature Aluminum) and PRTF-19 (Sub-Miniature Aluminum) Heads Do Not Accommodate Transmitters Due To Their Small Size

Product info

Application
Immersion Probe
Resistance or Output Type
100 Ω
Temperature Accuracy
Class B per IEC60751
Number of Wires
2
Probe Diameter
1/4 in
Probe Length
6 in
Mounting Style
1/2" NPT Male Thread with Replacement Probe
Electrical Connection Type
Cast Iron Head with Screw-Type Terminal Block
Maximum Temperature Measurement
500°C (932°F)
Minimum Temperature Measurement
-50°C (-58°F)

Product Specs

  • Measurement Type Temperature
  • Minimum Temperature Measurement -50°C (-58°F)
  • Probe Material Stainless Steel

Connection Head Selection:

PRTF-12 = Cast Iron Screw Top Head with Terminal Board (Accepts A Variety of Optional Transmitters)
PRTF-14 = Miniature Aluminum Screw Top Head with Terminal Board (Does NOT Accept A Transmitter)
PRTF-18 = Flip Top Cast Aluminum Head with Terminal Board (Accepts A Variety of Optional Transmitters)
PRTF-19 = Sub-Miniature Aluminum Screw Cover Head with Terminal Board (Does NOT Accept A Transmitter)

This rugged design offers a variety of protection heads with 1/2" NPT mounting threads and 304SS sheath. Note that the final length dimension is reduced by 1/2" so if used in a thermowell the sensor will not bottom and cause damage to the sensor. The standard probe uses a Style 2 (3-wire) lead configuration, but other configurations are available. All probes include a screw terminal block for easy connection of copper extension wire.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models. For complete product specifications see the Related Links section at the bottom of this page.

en-US
en
Save Configuration